-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Function expansion options
MELFA Smart Plus
- Feature
- Especificación
- Normas
- Discontinued
- Características
- Predictive maintenance function
- Preventive maintenance function
- Force sense control enhancement function
- MELFA-3D Vision enhancement function
- 2D vision sensor enhancement function
- Calibration assistance function
- Coordinated control of additional axis
- Robot mechanism thermal compensation function
- Related Catalog
Contenido
Predictive maintenance function
The predictive maintenance function lets you know of failing or deteriorating parts at an early stage. This reduces downtime.
- The preventive maintenance function (A-type function) is also available if this predictive maintenance function (B-type function) is activated.
Supported MELFA Smart Plus card type
Maisart
A brand encompassing Mitsubishi Electric's proprietary AI technology, including "compact AI" and AI basic and a pplied technologies.
For details on this function, please refer to the catalog "MELFA Smart Plus".
Fault detection function
- Applicable parts: Reduction gears, encoders, batteries.
- The fault detection function detects failing or deteriorating robot parts at an early stage.
- Detecting failing parts before abnormalities in robot behavior become apparent reduces downtime.
- Set a threshold value that suits your needs.
A warning of failing or deteriorating parts will trigger if the value exceeds the predetermined detection level.
*The score is calculated for reduction gears while the motor is running at a speed of 500 rpm or more.
Supported devices
MELFA Smart Plus card type
Component name | Nombre del modelo | |
---|---|---|
Tarjeta MELFA Smart Plus | B-type | 2F-DQ521 |
Paquete de tarjeta MELFA Smart Plus | AB-Type | 2F-DQ520 |
Robot
Some joints do not support the fault detection function. Details can be found from MELFA Smart Plus catalog.
Robot Type | Robot controller | RT ToolBox3 | |
---|---|---|---|
serie fr | RV-2FR(L), RV-4FR(L), RV-7FR(L/LL), RV-13FR(L), RV-20FR RH-3FRH, RH-6FRH, RH-12FRH, RH-20FRH, RH-3FRHR |
CR800-D/R/Q Ver.A4 or later. | Ver.1.50C or later |
CR series | RV-8CRL RH-3CRH, RH-6CRH |
CR800-D Ver.A5p or later | Ver.1.90U or later |