-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Function expansion options
MELFA Smart Plus
- Feature
- Especificación
- Normas
- Discontinued
- Características
- Predictive maintenance function
- Preventive maintenance function
- Force sense control enhancement function
- MELFA-3D Vision enhancement function
- 2D vision sensor enhancement function
- Calibration assistance function
- Coordinated control of additional axis
- Robot mechanism thermal compensation function
- Related Catalog
Características
MELFA Smart Plus is an option that brings next-generation intelligence to MELFA FR series robots.Inserting a MELFA Smart Plus card into a robot controller enables a multitude of intelligent functions.
Maisart
A brand encompassing Mitsubishi Electric's proprietary AI technology, including "compact AI" and AI basic and a pplied technologies.
Please refer to the catalog for details.
Funciones
Function supported by each type
Tarjeta MELFA Smart Plus
You can according to the MELFA Smart Plus card type.
Paquete de tarjeta MELFA Smart Plus
You can use all the functions according to the MELFA Smart Plus card pack type.
You can use all the functions of A-type and B-type according to the MELFA Smart Plus card pack type (AB-type).
●: Supported / —: No admitido
Usable functions | Tarjeta MELFA Smart Plus (Select and use one of the functions) |
Paquete de tarjeta MELFA Smart Plus | ||
---|---|---|---|---|
Tipo de tarjeta | 2F-DQ511 (A-type) |
2F-DQ521 (B-type |
2F-DQ510 (A-type) |
2F-DQ520 (AB-type) |
Predictive maintenance function | — | ● | — | ● |
Preventive maintenance function | ● | (*1) | ● | (*1) |
Enhancement function for force sense control | — | ● | — | ● |
MELFA-3D Vision enhancement function | — | ● | — | ● |
2D vision sensor enhancement function | ● | — | ● | ● |
Calibration assistance function | ● | — | ● | ● |
Coordinated control of additional axis | ● | — | ● | ● |
Robot mechanism thermal compensation function | ● | — | ● | ● |