-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Network-related products | Programmable Controllers MELSEC
CC-Link IE Line Up
Remote IO-Link Modules
CC-Link IE Field Network remote IO-Link modules
- Support CC-Link IE Field Network
- Control IO-Link standard devices as the IO-Link master module
- Water proof types do not require a control panel, saving on hardware cost and space
Spring-clamp terminal block type
- NZ2GF2S-60IOLD8
Modelo | Number of IO-Link channels | Voltaje de carga nominal/ Rated load current (L+)*1 |
Transmission speed*2 | IO-Link compatible protocolo |
Waterproof (IP67) |
---|---|---|---|---|---|
NZ2GF2S-60IOLD8 | 8 ch | 24 V de CC (1,6 A) | 4,8 kbaud (COM1) 38,4 kbaud (COM2) 230,4 kbaud (COM3) |
V1.1.2 | - |
Waterproof connector
- NZ2GF12A-60IOLH8
Modelo | Number of IO-Link channels | Voltaje de carga nominal/ Max. load current (L+)*1 |
Transmission speed*2 | IO-Link compatible protocolo |
Waterproof (IP67) |
---|---|---|---|---|---|
NZ2GF12A-60IOLH8 | 8 ch | 24 V CC (1,3 A/channel, 9 A/common) |
4,8 kbaud (COM1) 38,4 kbaud (COM2) 230,4 kbaud (COM3) |
V1.1.2 | ● |
- *1.Power supply line to IO-Link device.
- *2.Transmission speed differs according to the connected IO-Link device.