-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
GOT
Clasificación | Modelo | Tamaño de pantalla | Sección de pantalla Color de la pantalla |
Color del panel | Alimentación | |
---|---|---|---|---|---|---|
Wide model | GT25 | GT2512-WXTBD | 12,1" WXGA | Color TFT 65536 colores |
Negro | 24 V CC |
GT2512-WXTSD | Silver*1 | |||||
GT2510-WXTBD | 10,1" WXGA | Negro | ||||
GT2510-WXTSD | Silver*1 | |||||
GT2507-WTBD | 7" WVGA | Negro | ||||
GT2507-WTSD | Silver*1 | |||||
GT21 | GT2107-WTBD | 7" WVGA | Color TFT 65536 colores |
Negro | 24 V CC | |
GT2107-WTSD | Silver*1 |
- *1The lower part of the panel including the USB environmental protection cover is black.
Unidades de comunicaciones
Nombre del producto | Modelo | Especificaciones | Modelos admitidos | |
---|---|---|---|---|
GT25 Wide | GT21 Wide | |||
Wireless LAN communication unit*1*2 | GT25-WLAN [marzo 31, 2025 to be discontinued] |
IEEE802.11b/g/n compliant, built-in antenna, wireless LAN access point (base station), station (client), connection to personal computer, tablet, smartphone En conformidad con: Japan Radio Law*3, FCC standards*4, RE Directive*5 (R&TTE Directive*4 ), KC*6, Radio Equipment Regulations (UKCA)*7 Country where the unit can be used: Japan, the United States, the EU member states, the UK, Switzerland, Norway, Iceland, Liechtenstein, and South Korea |
● | - |
- *1Data transfer in wireless LAN communication may not be as stable as that in cable communication. Se puede producir una pérdida del paquete según el entorno y la ubicación de instalación. Asegúrese de realizar una confirmación de la operación antes de usar este producto.
- *2When [Operation Mode] is set to [Access Point] in [Wireless LAN Setting] of GT Designer3, up to five stations are connectable to the wireless LAN access point (base station).
- *3The product with hardware version A or later (manufactured in December 2013) complies with the regulation.
- *4The product with hardware version B or later (manufactured from October 2014) complies with the regulation.
- *5The product complies with the RE Directive from marzo 31, 2017.
- *6The product with hardware version D or later (manufactured from May 2016) complies with the regulation.
- *7The product with hardware version G or later (manufactured from October 2021) complies with the regulation.
Opciones
Nombre del producto | Modelo | Especificaciones | Modelos admitidos | ||
---|---|---|---|---|---|
GT25 Wide | GT21 Wide | ||||
Lámina protectora | GT25-12WPSGC | Para 12,1" wide models |
• Tipo antideslumbrante • Transparente • Without a hole for the USB environmental protection cover*1 • Conjunto de 5 láminas |
● | - |
GT25-10WPSGC | Para 10,1" wide models |
● | - | ||
GT21-07WPSGC | Para 7" wide models |
● | ● | ||
GT25-12WPSCC | Para 12,1" wide models |
• Tipo de transparencia • Transparente • Without a hole for the USB environmental protection cover*1 • Conjunto de 5 láminas |
● | - | |
GT25-10WPSCC | Para 10,1" wide models |
● | - | ||
GT21-07WPSCC | Para 7" wide models |
● | ● | ||
cubierta de protección ambiental de USB | GT21-WUCOV | For 12,1" wide models/ 10,1" wide models/ 7" wide models |
Environmental protection cover for the USB interface on the GOT front face (For replacement) | ● | ● |
Protective cover for oil*3 | GT21-12WPCO | For 12,1" wide models | ● | - | |
GT21-10WPCO | For 10,1" wide models | ● | - | ||
GT21-07WPCO | For 7" wide models | ● | ● | ||
Controlador de movimiento | GT25-10WSTAND | For 10,1" wide models | ● | - | |
GT21-07WSTAND | For 7" wide models | ● | ● | ||
Tarjeta de memoria SD | NZ1MEM-2GBSD | SD memory card for GOT, 2 GB | ● | ● | |
NZ1MEM-4GBSD | SDHC memory card for GOT, 4 GB | ● | ● | ||
NZ1MEM-8GBSD | SDHC memory card for GOT, 8 GB | ● | ● | ||
NZ1MEM-16GBSD | SDHC memory card for GOT, 16 GB | ● | ● | ||
Batería | GT11-50BAT | Battery for backup of SRAM data, clock data, and system status log data*2 | ● (For replacement) |
● (For replacement) |
|
Extensión del puerto de USB montado en el panel | GT14-C10EXUSB-4S | Cable length 1m, For extending the USB port (host) of the GOT to the front side of the control panel | ● | ● | |
USB cable (data transfer cable) | GT09-C30USB-5P | Cable length 3m, For connecting a personal computer (screen design software) and the GOT | ● | ● |
- *1The protective sheet is shaped not to cover the USB environmental protection cover.
- *2GT21 does not support the system status log data backup function.
- *3Check if the protective cover for oil can be used in the actual environment before use. When using the cover, the front USB interface cannot be used.
Software
Nombre del producto | Modelo | Descripción | Modelos admitidos | |||
---|---|---|---|---|---|---|
GT25 Wide | GT21 Wide | |||||
HMI/GOT Screen Design Software MELSOFT GT Works3 |
SW1DND-GTWK3-EC | Versión en inglés | Standard license product*1 | DVD | ● | ● |
GT Works Text to Speech License*3 | SW1DND-GTVO-M | Standard license product | ● | - | ||
VNC Server Function License*2 | GT25-VNCSKEY-1 | 1 license | ● | ● | ||
GT25-VNCSKEY-5 | 5 licencias | ● | ● | |||
GT25-VNCSKEY-10 | 10 licencias | ● | ● | |||
GT25-VNCSKEY-20 | 20 licencias | ● | ● | |||
GOT Mobile Function License*2 | GT25-WEBSKEY-1 | 1 license | ● | - | ||
GT25-WEBSKEY-5 | 5 licencias | ● | - | |||
GT25-WEBSKEY-10 | 10 licencias | ● | - | |||
GT25-WEBSKEY-20 | 20 licencias | ● | - |
- *1Anyone can use the product as long as that person belongs to the business office (including overseas offices) of the corporation that purchased the product, or to the same public vocational training facility or other educational institution as the corporation.
- *2One license is required for one GOT.
- *3To edit sound files, each personal computer requires one license.