-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
Soluciones remotas basadas en la red GOT
The GOT2000 improves visualization accessibility and reduces total cost of ownership
For the details, please refer to the following catalog.
● GOT Smart Web-based Remote Solutions Leaflet
L(NA)08399ENG-B |
Monitor your worksite from a remote location
GOT Mobile function GT25 GT21
Via GOT at the worksite, monitor the connected devices from computers and tablets in a remote location.
By creating screens of different sizes depending on the device to use, you can display only necessary information in an easy-to-view layout.
- *A separate license (GT25-WEBSKEY-□) is required.
- *Up to five clients can connect to one GOT at the same time.
- *Web browser (Google Chrome or Safari) is required on the client.
Adjust and start up production by up to five operators simultaneously without worrying about simultaneous operations
Up to five information devices (clients) can simultaneously access a single GOT. Exclusive control of authorization prevents conflicts between the on-site GOT and remote access device. (GOT network interaction)
*For the countries where the unit can be used and other details, please refer to the "Product list".
Ejemplos de aplicación
GT25 GT21
Quickly check the necessary information and reduce downtime
Prepare necessary manuals, web sites, and movie manuals in advance and you can check the information you need on tablets. (Hyperlink function)
Implement the ANDON system easily
Use GOT with a large monitor and a personal computer and you can implement the ANDON system.
Each monitor can display a different initial screen just by turning on the power of the system. (ANDON function)
Specification details and restrictions
For the supported connection types and necessary option devices, please refer to the Graphic Operation Terminal GOT2000 Series/GOT SIMPLE Series Catalog (L(NA)08270ENG-K) or the relevant product manual.