-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
High performance, cost efficient, mid-range model
A wide variety of specifications suit every system design
Communication interfaces such as Ethernet, RS-232, RS-422/485, USB host/device and SD memory card are standard features. High capacity data processing ensure smooth screen operation even when multiple tasks,such as logging, script, alarm, or device data transfer, are running.
Artículo | Especificaciones |
---|---|
Pantalla | 5,7"/8,4"/10,4"/12,1", TFT color LCD, 65536 colors |
Resolución | SVGA, VGA |
Iluminación de fondo | White LED |
Memoria de usuario | Memory for storage(ROM): 32MB Memory for operation(RAM): 80MB |
Standard interface | Ethernet, RS-232, RS-422/485 USB host (USB-A): 2 channels*1(USB2.0(High-Speed 480Mbps)) USB device (USB Mini-B): 1 channel (USB2.0(High-Speed 480Mbps)) SD memory card interface |
Extension interface*2 | CC-Link IE TSN, CC-Link IE Control, CC-Link IE Field, CC-Link, bus, MELSECNET/H |
Side interface*2 | Para instalación de una unidad de comunicación LAN inalámbrica |
- *1GT2505 and white model have 1 channel.
- *2GT2505 does not have the extension interface and the side interface.
FA Transparent function simplify your debugging work!
By connecting a personal computer to the front USB interface on the GOT, the GOT acts as a transparent gateway to enable startup and adjustment of equipment. Users do not have to bother with opening the electrical cabinet or changing cable connections.
GT25 standard model external appearance [front face/rear face]*Excluding GT2505
①USB interface: device (USB Mini-B) | Connect to a personal computer and transfer data.
|
---|---|
②USB interface: host (USB-A)*1 | Transfer project data or read the data (logging data, etc.) to or from the GOT using the USB memory. A USB mouse, keyboard, barcode reader*2, or RFID reader*2 can also be connected.
|
③Extension interface | Communication and option units can be installed. |
④Ethernet interface | Use Ethernet to simultaneously connect up to four types of industrial devices from different manufacturers. CC-Link IE Field Network Basic compatible devices can also be connected. |
⑤RS-232 interface | Connect to various industrial devices, barcode readers and serial printers. |
⑥RS-422/485 interface | Connect to various industrial devices and barcode readers. |
⑦Side interface | Install a wireless LAN communication unit. |
⑧SD memory card interface | Save large volumes of data, including alarms and logging data. |
GT2505 external appearance [front face/rear face]
GT25 white model external appearance [front face]
⑨Simple design | In the same way as the standard model, the stylish and simple design with a linear motif is sleek and complements any machine design. |
---|---|
⑩Flat body | The front flat screen is easy to clean. (USB interface is on the back.) |
⑪White body | The white model portrays a clean image. |
White model features
GOT is acceptable for use in hazardous locations classified by various safety standards (Class I, Division 2 [the United States, Canada], ATEX [the EU member states, the United Kingdom], KCs [Korea]).
- *Supported standards vary depending on the model. For the details, please refer to the "Support various international standards".