-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- Drive Control (Servo) Interactive Solutions
- Configuración del sistema
- Supported models and versions
- Soluciones
- Samples
- Película
- Definición de parámetros
- Operación de prueba
- One-touch tuning function
- Tuning function
- Servo amplifier graph function (startup, adjustment)
- FA transparent function
- System launcher (servo network) function
- Drive recorder function
- Servo amplifier data analysis
- Servo amplifier graph function (maintenance)
- Backup/Restoration function
- Función de monitorización
- R motion monitor function/Q motion monitor function
- R motion SFC monitor function/Q motion SFC monitor function
- Motion program editor function
- Servo amplifier monitor function
- Intelligent module monitor function
- Alarm display function
- Encoder communication circuit diagnosis
- Machine diagnosis (friction estimation, vibration estimation)
- Machine diagnosis (tension estimation)
- Machine diagnosis (total travel distance)
- Gear Failure Diagnosis
- Función de diagnóstico de la máquina
- Machine failure prediction function
- Servo amplifier life diagnosis function
- Switching axis numbers (station numbers) of servo amplifiers
Contenido
Startup, adjustment
MR-J5 MR-J4 MR-JET MR-JEOperación de prueba
Muestra
screen End user OEM Easy
puesta en funcionamiento
screen End user OEM Easy
puesta en funcionamiento
GT27 GT25 GT21 GT SoftGOT2000
(Single-ch)* GT SoftGOT2000
(Multi-ch)
(Single-ch)* GT SoftGOT2000
(Multi-ch)
- *Supported by MR-J4-□B(-RJ), MR-J4W2-□B, MR-J4W3-□B, MR-JE-□B only.
See Supported models and versions for details.
Check the equipment on the on-site GOT before going into full-scale operation
Without the need to set up a PC, you can confirm if the servo amplifier is working correctly before full-scale operation by checking on the on-site GOT.
■Sample screens
With the sample screens, you can perform test operations equivalent to those performed with MR Configurator2, such as JOG operation, positioning operation, and output signal forced output.
JOG operation screen
Positioning operation screen
Motor-less operation
Output signal (DO) forced output screen
- *All of the above images are the connection sample screens of MR-J5-□G.
●: Supported - : No admitido
No. | Función |
MR-J5-□G(-RJ) MR-J5W2-□G MR-J5W3-□G |
MR-J5D1-□G4 MR-J5D2-□G4 MR-J5D3-□G4 |
MR-J5-□B(-RJ) MR-J5W2-□B MR-J5W3-□B |
MR-J4-□B(-RJ) MR-J4W2-□B MR-J4W3-□B |
MR-J4-□A | MR-J4-□A-RJ | MR-J4-□GF(-RJ) | MR-JET-□G | MR-JE-□B | MR-JE-□A | MR-JE-□C |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Operación JOG | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● |
2 | Positioning operation | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● |
3 | Motor-less operation | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● |
4 | Output signal (DO) forced output | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● |
5 | Single-step feed | ● | ● | - | - | - | ● | - | ● | - | - | - |