fa_logo

Human-Machine Interfaces(HMIs)-GOT

Serie GOT2000

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued

Mantenimiento

MR-J5 MR-J4 MR-JET MR-JE

System launcher (servo network) function

Instrucción
screen
End user OEM Maintenance Trouble-
shooting
GT27 GT25 GT21 GT SoftGOT2000
(Single-ch)
GT SoftGOT2000
(Multi-ch)

Visually check the status of the servo system on the on-site GOT screen

Desafíos

Desafíos

In case of a system failure, is there a simple and quick way to check where the problem occurred?

Soluciones

GOT automatically generates the servo system configuration diagram, allowing you to visually check the status of the system. By selecting the servo amplifier in the system configuration diagram, you can easily check the alarm, device information, and system status.

Soluciones
  • *To use this function, open the [Common] > [GOT Setup] > [Advanced Setting] > [System Launcher] menu and check the [Update the setting of system launcher function], and also check the [Display the servo network configuration] in Controller System Launcher Function Setting.

●: Supported - : No admitido

No. Función MR-J5-□G(-RJ)
MR-J5W2-□G
MR-J5W3-□G
MR-J5D1-□G4
MR-J5D2-□G4
MR-J5D3-□G4
MR-J5-□B(-RJ)
MR-J5W2-□B
MR-J5W3-□B
MR-J4-□B(-RJ)
MR-J4W2-□B
MR-J4W3-□B
MR-J4-□A-RJ MR-J4-□GF(-RJ) MR-JET-□G MR-JE-□B MR-JE-□A MR-JE-□C
1 System launcher
(servo network) function
- - - - -

Related Links

banner_selection_tool_en
Powered by Translations.com GlobalLink Web Software