fa_logo

Human-Machine Interfaces(HMIs)-GOT

Serie GOT2000

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued

Mantenimiento

MR-J5 MR-J4 MR-JET MR-JE

Switching axis numbers (station numbers) of servo amplifiers

Muestra
screen
End user OEM Maintenance
GT27 GT25 GT21 GT SoftGOT2000
(Single-ch)*
GT SoftGOT2000
(Multi-ch)

Adjust and maintain multiple axes on one screen

Desafíos

Desafíos

Creating a screen for each axis of a servo amplifier is time-consuming and can result in increased data storage usage.

Soluciones

GOT can be used to monitor axes of servo amplifiers by switching the axis numbers so that you can adjust and maintain multiple axes on one screen. You can reduce the number of screens and also reduce the time for screen creation and equipment maintenance.

Soluciones

●: Supported - : No admitido

No. Función MR-J5-□G(-RJ)
MR-J5W2-□G
MR-J5W3-□G
MR-J5D1-□G4
MR-J5D2-□G4
MR-J5D3-□G4
MR-J5-□B(-RJ)
MR-J5W2-□B
MR-J5W3-□B
MR-J4-□B(-RJ)
MR-J4W2-□B
MR-J4W3-□B
MR-J4-□A-RJ MR-J4-□GF(-RJ) MR-JET-□G MR-JE-□B MR-JE-□A MR-JE-□C
1 Switching axis numbers (station numbers) of servo amplifiers

Related Links

banner_selection_tool_en
Powered by Translations.com GlobalLink Web Software