-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- Drive Control (Servo) Interactive Solutions
- Configuración del sistema
- Supported models and versions
- Soluciones
- Samples
- Película
- Definición de parámetros
- Operación de prueba
- One-touch tuning function
- Tuning function
- Servo amplifier graph function (startup, adjustment)
- FA transparent function
- System launcher (servo network) function
- Drive recorder function
- Servo amplifier data analysis
- Servo amplifier graph function (maintenance)
- Backup/Restoration function
- Función de monitorización
- R motion monitor function/Q motion monitor function
- R motion SFC monitor function/Q motion SFC monitor function
- Motion program editor function
- Servo amplifier monitor function
- Intelligent module monitor function
- Alarm display function
- Encoder communication circuit diagnosis
- Machine diagnosis (friction estimation, vibration estimation)
- Machine diagnosis (tension estimation)
- Machine diagnosis (total travel distance)
- Gear Failure Diagnosis
- Función de diagnóstico de la máquina
- Machine failure prediction function
- Servo amplifier life diagnosis function
- Switching axis numbers (station numbers) of servo amplifiers
Mantenimiento
MR-J4R motion SFC monitor function/Q motion SFC monitor function
Instrucción
screen End user OEM Trouble-
shooting
screen End user OEM Trouble-
shooting
GT27 GT25 GT21 GT SoftGOT2000
(Single-ch) GT SoftGOT2000
(Multi-ch)
(Single-ch) GT SoftGOT2000
(Multi-ch)
Check motion SFC programs using the on-site GOT
Desafíos
How can I check motion SFC programs without a PC?
Soluciones
GOT can be used to monitor motion SFC programs and device values of a Motion CPU (MELSEC iQ-R Series, MELSEC-Q Series) connected to the GOT. Viewing the program batch monitor or active step list enables you to check the complete status at a glance.
-
①Program tabs
Touch a tab to display the program. -
②Step/transition
The active step is highlighted. Touch the step to display the detail program window. The SFC diagram scrolls automatically along with the progress of active steps. -
③Detail program window
Displays the program and the present value of the calculation control step/transition.
<Supported models>
- Motion CPU (MELSEC iQ-R Series, MELSEC-Q Series)
- *Motion CPU (MELSEC iQ-R Series, MELSEC-Q Series) requires the main OS and an add-on library that supports G code control.
- *Motion CPU (MELSEC-Q Series) should be SV13 or SV22.
- *For the details of production number and the OS version supported by Motion CPU (MELSEC-Q Series), please refer to the relevant product manual.
●: Supported - : No admitido
No. | Función |
MR-J5-□G(-RJ) MR-J5W2-□G MR-J5W3-□G |
MR-J5D1-□G4 MR-J5D2-□G4 MR-J5D3-□G4 |
MR-J5-□B(-RJ) MR-J5W2-□B MR-J5W3-□B |
MR-J4-□B(-RJ) MR-J4W2-□B MR-J4W3-□B |
MR-J4-□A-RJ | MR-J4-□GF(-RJ) | MR-JET-□G | MR-JE-□B | MR-JE-□A | MR-JE-□C |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | R motion SFC monitor function [NEW] | - | - | - | ● | - | - | - | - | - | - |
2 | Q motion SFC monitor function | - | - | - | ● | - | - | - | - | - | - |