fa_logo

Human-Machine Interfaces(HMIs)-GOT

Serie GOT2000

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued

Startup, adjustment

MR-J5 MR-J4 MR-JET MR-JE

Definición de parámetros

Muestra
screen
End user OEM Easy
puesta en funcionamiento
GT27 GT25 GT21 GT SoftGOT2000
(Single-ch)*
GT SoftGOT2000
(Multi-ch)
  • *Supported by MR-J4-□B(-RJ), MR-J4W2-□B, MR-J4W3-□B, MR-JE-□Key MR-J5 MR-J4 MR-JET MR-JE B only.
    See Supported models and versions for details.

The screens can be used to display and set the values of various parameters in the servo amplifier

Servo amplifier parameters and point table values can be displayed and set with GOT and SoftGOT2000.

■Sample screens

Basic setting parameters screen

Basic setting parameters screen

Gain/filter parameters screen

Gain/filter parameters screen

Extension setting parameters screen

Extension setting parameters screen

I/O setting parameters screen

I/O setting parameters screen

Motor extension setting screen

Motor extension setting screen

Network setting screen

Network setting screen

Positioning control screen

Positioning control screen

Positioning extension setting screen

Positioning extension setting screen
  • *All of the above images are the connection sample screens of MR-J5-□G.

●: Supported - : No admitido

No. Función MR-J5-□G(-RJ)
MR-J5W2-□G
MR-J5W3-□G
MR-J5D1-□G4
MR-J5D2-□G4
MR-J5D3-□G4
MR-J5-□B(-RJ)
MR-J5W2-□B
MR-J5W3-□B
MR-J4-□B(-RJ)
MR-J4W2-□B
MR-J4W3-□B
MR-J4-□A MR-J4-□A-RJ MR-J4-□GF(-RJ) MR-JET-□G MR-JE-□B MR-JE-□A MR-JE-□C
1 Basic setting servo parameters [Pr. PA_ _]
2 Gain/filter setting servo parameters [Pr. PB_ _ ]
3 Extension setting [Pr. PC_ _ ]
4 I/O setting [Pr. PD_ _ ]
5 Extension setting 2 [Pr. PE_ _ ]
6 Extension setting 3 [Pr. PF_ _ ]
7 Motor extension setting [Pr. PL_ _ ] - - - - - - -
8 Linear servo motor/DD motor setting [Pr. PL_ _ ] - - - - - - -
9 Network setting [Pr. PN_ _ ] - - - - - -
10 Option setting [Pr. PO_ _ ] - - - - - - -
11 Positioning control setting [Pr. PT_ _ ] - - - - -
12 Positioning extension setting [Pr. PV_ _ ] - - - - - - - -
13 Tabla de punto - - - - - - -

Related Links

banner_selection_tool_en
Powered by Translations.com GlobalLink Web Software