fa_logo

Human-Machine Interfaces(HMIs)-GOT

Serie GOT2000

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued

Startup, adjustment

MR-J5 MR-J4 MR-JET MR-JE

One-touch tuning function

Muestra
screen
OEM Easy
puesta en funcionamiento
GT27 GT25 GT21 GT SoftGOT2000
(Single-ch)*
GT SoftGOT2000
(Multi-ch)

Easily adjust servos on the on-site GOT

Desafíos

Desafíos

I need a PC to adjust the servo!
How can I adjust the servo amplifier without a PC?

Soluciones

Adjusting servos, which is challenging without experience, can be done in three steps using the on-site GOT. You can adjust the servos automatically by selecting from three response modes.

Soluciones

●: Supported - : No admitido

No. Función MR-J5-□G(-RJ)
MR-J5W2-□G
MR-J5W3-□G
MR-J5D1-□G4
MR-J5D2-□G4
MR-J5D3-□G4
MR-J5-□B(-RJ)
MR-J5W2-□B
MR-J5W3-□B
MR-J4-□B(-RJ)
MR-J4W2-□B
MR-J4W3-□B
MR-J4-□A-RJ MR-J4-□GF(-RJ) MR-JET-□G MR-JE-□B MR-JE-□A MR-JE-□C
1 One-touch tuning function

Related Links

banner_selection_tool_en
Powered by Translations.com GlobalLink Web Software