-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- Drive Control (Servo) Interactive Solutions
- Configuración del sistema
- Supported models and versions
- Soluciones
- Samples
- Película
- Definición de parámetros
- Operación de prueba
- One-touch tuning function
- Tuning function
- Servo amplifier graph function (startup, adjustment)
- FA transparent function
- System launcher (servo network) function
- Drive recorder function
- Servo amplifier data analysis
- Servo amplifier graph function (maintenance)
- Backup/Restoration function
- Función de monitorización
- R motion monitor function/Q motion monitor function
- R motion SFC monitor function/Q motion SFC monitor function
- Motion program editor function
- Servo amplifier monitor function
- Intelligent module monitor function
- Alarm display function
- Encoder communication circuit diagnosis
- Machine diagnosis (friction estimation, vibration estimation)
- Machine diagnosis (tension estimation)
- Machine diagnosis (total travel distance)
- Gear Failure Diagnosis
- Función de diagnóstico de la máquina
- Machine failure prediction function
- Servo amplifier life diagnosis function
- Switching axis numbers (station numbers) of servo amplifiers
Mantenimiento
MR-J5 MR-J4 MR-JET MR-JEServo amplifier graph function (maintenance)
Instrucción
screen End user OEM Preventive
maintenance Trouble-
shooting
screen End user OEM Preventive
maintenance Trouble-
shooting
GT27 GT25 GT21 GT SoftGOT2000
(Single-ch) GT SoftGOT2000
(Multi-ch)
(Single-ch) GT SoftGOT2000
(Multi-ch)
Analyze the waveform data of a servo amplifier using the on-site GOT
Desafíos
How can I compare the data before and after the error occurrence?
Soluciones
In the servo amplifier graph function, a specific period of time can be set in the collection and trigger setting window. Then the waveform data that occurred within the set period and the parameter information can be buffered in a servo amplifier, and can be read out and displayed on the GOT. By saving a normal waveform data as a history, you can compare it with the data measured in the same conditions by superimposing them; therefore it is useful for equipment maintenance.
●: Supported - : No admitido
No. | Función |
MR-J5-□G(-RJ) MR-J5W2-□G MR-J5W3-□G |
MR-J5D1-□G4 MR-J5D2-□G4 MR-J5D3-□G4 |
MR-J5-□B(-RJ) MR-J5W2-□B MR-J5W3-□B |
MR-J4-□B(-RJ) MR-J4W2-□B MR-J4W3-□B |
MR-J4-□A-RJ | MR-J4-□GF(-RJ) | MR-JET-□G | MR-JE-□B | MR-JE-□A | MR-JE-□C |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | Servo amplifier graph function (maintenance) |
● | ● | - | ● | - | - | ● | ● | - | - |