fa_logo

Human-Machine Interfaces(HMIs)-GOT

Serie GOT2000

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued

Mantenimiento

MR-J5 MR-JET

Machine diagnosis (friction estimation, vibration estimation)

Muestra
screen
End user Predictive
maintenance
Maintenance
GT27 GT25 GT21 GT SoftGOT2000
(Single-ch)
GT SoftGOT2000
(Multi-ch)

The on-site GOT provides information on when to perform maintenance on components such as ball screws and linear guides

Desafíos

Desafíos

I want to know when to perform maintenance on components such as ball screws and linear guides.

Soluciones

Maintenance can be performed on the machine before it fails because the servo amplifier estimates the friction and vibration of the drive unit, and GOT shows you a failure prediction warning.

Soluciones
Soluciones
  • *The screen image shown is the connection sample screen of MR-J5-□G.

●: Supported - : No admitido

No. Función MR-J5-□G(-RJ)
MR-J5W2-□G
MR-J5W3-□G
MR-J5D1-□G4
MR-J5D2-□G4
MR-J5D3-□G4
MR-J5-□B(-RJ)
MR-J5W2-□B
MR-J5W3-□B
MR-J4-□B(-RJ)
MR-J4W2-□B
MR-J4W3-□B
MR-J4-□A-RJ MR-J4-□GF(-RJ) MR-JET-□G MR-JE-□B MR-JE-□A MR-JE-□C
1 Machine diagnosis
(friction estimation, vibration estimation)
- - - - - -

Related Links

banner_selection_tool_en
Powered by Translations.com GlobalLink Web Software