-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- Drive Control (Servo) Interactive Solutions
- Configuración del sistema
- Supported models and versions
- Soluciones
- Samples
- Película
- Definición de parámetros
- Operación de prueba
- One-touch tuning function
- Tuning function
- Servo amplifier graph function (startup, adjustment)
- FA transparent function
- System launcher (servo network) function
- Drive recorder function
- Servo amplifier data analysis
- Servo amplifier graph function (maintenance)
- Backup/Restoration function
- Función de monitorización
- R motion monitor function/Q motion monitor function
- R motion SFC monitor function/Q motion SFC monitor function
- Motion program editor function
- Servo amplifier monitor function
- Intelligent module monitor function
- Alarm display function
- Encoder communication circuit diagnosis
- Machine diagnosis (friction estimation, vibration estimation)
- Machine diagnosis (tension estimation)
- Machine diagnosis (total travel distance)
- Gear Failure Diagnosis
- Función de diagnóstico de la máquina
- Machine failure prediction function
- Servo amplifier life diagnosis function
- Switching axis numbers (station numbers) of servo amplifiers
Mantenimiento
MR-J4Machine failure prediction function
End user Predictive
maintenance Maintenance
maintenance Maintenance
GT27 GT25 GT21 GT SoftGOT2000
(Single-ch) GT SoftGOT2000
(Multi-ch)
(Single-ch) GT SoftGOT2000
(Multi-ch)
Notify maintenance timing of equipment drive parts using the on-site GOT
Desafíos
How can I perform predictive maintenance of equipment drive parts?
Soluciones
By setting devices of MR Configurator2 machine failure prediction function to numerical display objects of GT Works3, you can predict deterioration of the servo amplifier drive parts by checking the GOT.
- *The failure prediction function can be used on MR-J4-□GF(-RJ) servo amplifier with the software version A3 or later. This function does not guarantee prediction of all failures.
Device name | Artículo | Símbolo |
---|---|---|
MD3 | Machine diagnosis data Static friction at forward rotation torque |
- |
MD4 | Machine diagnosis data Dynamic friction at forward rotation torque (at rated speed) |
- |
MD5 | Machine diagnosis data Static friction at reverse rotation torque |
- |
MD6 | Machine diagnosis data Dynamic friction at reverse rotation torque (at rated speed) |
- |
MD11 | Machine diagnosis data Velocidad nominal |
- |
MD15 | Machine diagnosis data Friction failure prediction - Upper limit threshold |
- |
MD16 | Machine diagnosis data Friction failure prediction - Lower limit threshold |
- |
PF19、PF1019 | Friction failure prediction - Compensation coefficient 1 | TSL |
PF20、PF1020 | Friction failure prediction - Compensation coefficient 2 | TIC |
PF31、PF1031 | Machine diagnosis function - Friction judgment speed | FRIC |
PF34、PF1034 | Machine diagnosis function selection | *MFP |
PF40、PF1040 | Machine failure prediction parameter | MFPP |
PF41、PF1041 | Failure prediction - Servo motor travel distance | FPMT |
PF42、PF1042 | Friction failure prediction - Average characteristic | PAV |
PF43、PF1043 | Friction failure prediction - Standard deviation | PSD |
MD7 | Machine diagnosis data Vibration frequency during stop/servo-lock |
- |
MD8 | Machine diagnosis data Vibration level during stop/servo-lock |
- |
MD9 | Machine diagnosis data Vibration frequency during operation |
- |
MD10 | Machine diagnosis data Vibration level during operation |
- |
MD17 | Machine diagnosis data Vibration level threshold |
- |
PF34、PF1034 | Machine diagnosis function selection | *MFP |
PF40、PF1040 | Machine failure prediction parameter | MFPP |
PF45、PF1045 | Vibration failure prediction - Average characteristic | VAV |
PF46、PF1046 | Vibration failure prediction - Standard deviation | VSC |
MD14 | Machine diagnosis data Servo motor travel distance |
- |
PF34、PF1034 | Machine diagnosis function selection | *MFP |
PF41、PF1041 | Failure prediction - Servo motor travel distance | FPMT |
(graph side) PF41 x PF34 multiplication numerator | - |
- *For details, please refer to the MR-J4-□GF(-RJ) Servo Amplifier Instruction Manual (Motion Mode) (SH-030218ENG-G).
●: Supported - : No admitido
No. | Función |
MR-J5-□G(-RJ) MR-J5W2-□G MR-J5W3-□G |
MR-J5D1-□G4 MR-J5D2-□G4 MR-J5D3-□G4 |
MR-J5-□B(-RJ) MR-J5W2-□B MR-J5W3-□B |
MR-J4-□B(-RJ) MR-J4W2-□B MR-J4W3-□B |
MR-J4-□A-RJ | MR-J4-□GF(-RJ) | MR-JET-□G | MR-JE-□B | MR-JE-□A | MR-JE-□C |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | Machine failure prediction function | - | - | - | - | - | ● | - | - | - | - |