fa_logo

Human-Machine Interfaces(HMIs)-GOT

Serie GOT2000

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued

Mantenimiento

MR-J5 MR-JET

Encoder communication circuit diagnosis

Muestra
screen
End user Trouble-
shooting
GT27 GT25 GT21 GT SoftGOT2000
(Single-ch)
GT SoftGOT2000
(Multi-ch)

The on-site GOT identifies the cause of an alarm generated by communication with the encoder

Desafíos

Desafíos

The encoder is acting strange. I need to bring a PC to check.

Soluciones

When an encoder communication alarm occurs, you can use GOT to diagnose and determine whether the cause of the alarm is a servo amplifier failure or an encoder failure without preparing a PC.

Soluciones
  • *The screen image shown is the connection sample screen of MR-J5-□G.

●: Supported - : No admitido

No. Función MR-J5-□G(-RJ)
MR-J5W2-□G
MR-J5W3-□G
MR-J5D1-□G4
MR-J5D2-□G4
MR-J5D3-□G4
MR-J5-□B(-RJ)
MR-J5W2-□B
MR-J5W3-□B
MR-J4-□B(-RJ)
MR-J4W2-□B
MR-J4W3-□B
MR-J4-□A-RJ MR-J4-□GF(-RJ) MR-JET-□G MR-JE-□B MR-JE-□A MR-JE-□C
1 Encoder communication circuit diagnosis - - - - - -

Related Links

banner_selection_tool_en
Powered by Translations.com GlobalLink Web Software