-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- Drive Control (Servo) Interactive Solutions
- Configuración del sistema
- Supported models and versions
- Soluciones
- Samples
- Película
- Definición de parámetros
- Operación de prueba
- One-touch tuning function
- Tuning function
- Servo amplifier graph function (startup, adjustment)
- FA transparent function
- System launcher (servo network) function
- Drive recorder function
- Servo amplifier data analysis
- Servo amplifier graph function (maintenance)
- Backup/Restoration function
- Función de monitorización
- R motion monitor function/Q motion monitor function
- R motion SFC monitor function/Q motion SFC monitor function
- Motion program editor function
- Servo amplifier monitor function
- Intelligent module monitor function
- Alarm display function
- Encoder communication circuit diagnosis
- Machine diagnosis (friction estimation, vibration estimation)
- Machine diagnosis (tension estimation)
- Machine diagnosis (total travel distance)
- Gear Failure Diagnosis
- Función de diagnóstico de la máquina
- Machine failure prediction function
- Servo amplifier life diagnosis function
- Switching axis numbers (station numbers) of servo amplifiers
Startup, adjustment
MR-J5 MR-J4 MR-JET MR-JEServo amplifier graph function (startup, adjustment)
Instrucción
screen End user OEM Easy
puesta en funcionamiento
screen End user OEM Easy
puesta en funcionamiento
GT27 GT25 GT21 GT SoftGOT2000
(Single-ch) GT SoftGOT2000
(Multi-ch)
(Single-ch) GT SoftGOT2000
(Multi-ch)
Check the result of the gains adjusted on the on-site GOT in a graph waveform
Desafíos
Can I check the waveform data on the GOT without connecting to a PC?
Soluciones
The servo amplifier graph function visualizes the operational changes of the equipment associated with gain adjustment. Without a PC, you can start up the equipment while checking the gain adjustment results and parameter information, thereby enhancing work efficiency.
●: Supported - : No admitido
No. | Función |
MR-J5-□G(-RJ) MR-J5W2-□G MR-J5W3-□G |
MR-J5D1-□G4 MR-J5D2-□G4 MR-J5D3-□G4 |
MR-J5-□B(-RJ) MR-J5W2-□B MR-J5W3-□B |
MR-J4-□B(-RJ) MR-J4W2-□B MR-J4W3-□B |
MR-J4-□A-RJ | MR-J4-□GF(-RJ) | MR-JET-□G | MR-JE-□B | MR-JE-□A | MR-JE-□C |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | Servo amplifier graph function (startup, adjustment) | ● | ● | - | ● | - | - | ● | ● | - | - |