-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Interfaces hombre-máquina (HMI): GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
Contenido
Lista de productos
GOT
Clasificación | Modelo | Tamaño de pantalla | Sección de pantalla Color de la pantalla |
Color del panel | Alimentación | |
---|---|---|---|---|---|---|
GT25 Handy | GT2505 | GT2505HS-VTBD | 5,7" VGA | Color TFT 65536 colores |
Negro | 24 V CC |
GT2506 | GT2506HS-VTBD | 6,5" VGA | 24 V CC |
Unidades de comunicaciones
◯: Applicable models -: No aplicable
Nombre del producto | Modelo | Especificaciones | Modelos admitidos | |
---|---|---|---|---|
GT2505HS | GT2506HS | |||
Unidad de conexión serial multipunto | GT01-RS4-M | Para conexión multipunto de GOT | - | ◯ |
Connection conversion adapter | GT10-9PT5S | For connecting the RS-422/485 (D-Sub 9-pin connector) and RS-422/485 (terminal block) | - | ◯*1 |
- *1Usable only when the connector conversion box GT16H-CNB-42S is used.
Opciones
◯: Applicable models -: No aplicable
Nombre del producto | Modelo | Especificaciones | Modelos admitidos | ||
---|---|---|---|---|---|
GT2505HS | GT2506HS | ||||
Lámina protectora | GT14H-50PSC | Para 5,7" | Clear type, Transparent, A set of 5 sheets | ◯ | - |
GT16H-60PSC | Para 6,5" | - | ◯ | ||
Emergency stop switch guard cover | GT14H-50ESCOV | Para 5,7" | Cover for preventing incorrect operation of the emergency stop switch | ◯ | - |
GT16H-60ESCOV | Para 6,5" | - | ◯ | ||
Connector conversion box | GT16H-CNB-42S | For converting the Handy GOT signals into individual signals for the terminal block, D-sub connector,and Ethernet RJ-45. | ◯*1 | ◯ | |
GT16H-CNB-37S | For converting the Handy GOT signals into individual signals for the terminal block and Ethernet RJ-45. | ◯ | ◯ | ||
GT11H-CNB-37S | For converting the Handy GOT signals into individual signals for the terminal block and D-sub connector. |
◯ | - | ||
Wall-mounting attachment for Handy GOT | GT14H-50ATT | For GT2505 Handy GOT | ◯ | - | |
Tarjeta de memoria SD | NZ1MEM-2GBSD | SD memory card for GOT, 2 GB | ◯ | ◯ | |
NZ1MEM-4GBSD | SDHC memory card for GOT, 4 GB | ◯ | ◯ | ||
NZ1MEM-8GBSD | SDHC memory card for GOT, 8 GB | ◯ | ◯ | ||
NZ1MEM-16GBSD | SDHC memory card for GOT, 16 GB | ◯ | ◯ | ||
Batería | GT11-50BAT | Battery for backup of SRAM data, clock data, and system status log data (for replacement) | ◯ | - | |
GT15-BAT | - | ◯ |
- *1Only Ethernet connection is supported. Serial communication connection is not supported.
Cables
◯: Applicable models -: No aplicable
Nombre del producto | Modelo | Longitud del cable | Especificaciones | Modelos admitidos | ||
---|---|---|---|---|---|---|
GT2505HS | GT2506HS | |||||
Cable de conexión externo (to connect the connector conversion box) |
GT14H-C30-42P | 3 m | For connection between the Handy GOT and the connector conversion box (GT16H-CNB-42S) | ◯ | - | |
GT14H-C60-42P | 6 m | ◯ | - | |||
GT14H-C100-42P | 10 m | ◯ | - | |||
GT16H-C30-42P | 3 m | For connection between the Handy GOT and the connector conversion box (GT16H-CNB-42S) | - | ◯ | ||
GT16H-C60-42P | 6 m | - | ◯ | |||
GT16H-C100-42P | 10 m | - | ◯ | |||
GT16H-C30-37PE | 3 m | For connection between the Handy GOT and the connector conversion box (GT16H-CNB-37S) | - | ◯ | ||
GT16H-C60-37PE | 6 m | - | ◯ | |||
GT16H-C100-37PE | 10 m | - | ◯ | |||
Cable de conexión externo (to connect the connector conversion box or relay cable)*1 |
GT11H-C30-37P | 3 m | For connection between the Handy GOT and the connector conversion box (GT16H-CNB-37S and GT11H-CNB-37S) For connection between the Handy GOT and the relay cable (GT11HC15R â–¡-â–¡P) |
◯ | - | |
GT11H-C60-37P | 6 m | ◯ | - | |||
GT11H-C100-37P | 10 m | ◯ | - | |||
Cable de conexión externo (to connect separate wire)*1 |
GT11H-C30 | 3 m | For connection between the Handy GOT and the FA device, the power supply, or the operation switch | ◯ | - | |
GT11H-C60 | 6 m | ◯ | - | |||
GT11H-C100 | 10 m | ◯ | - | |||
Relay cable*1 (to connect the external connection cable and a programmable controller) |
GT11H-C15R4-8P | 1,5 m | For connection between the Handy GOT and the FXCPU For connection between the Handy GOT and the power supply or the operation switch |
◯ | - | |
GT11H-C15R4-25P | 1,5 m | For connecting the Handy GOT and the A/QnACPU For connection between the Handy GOT and the power supply or the operation switch |
◯ | - | ||
GT11H-C15R2-6P | 1,5 m | For connecting the Handy GOT and the QCPU For connection between the Handy GOT and the power supply or the operation switch |
◯ | - | ||
Cable USB | Cable de transferencia de datos | GT09-C30USB-5P | 3 m | For connecting a personal computer (screen design software) and GOT For connecting a personal computer (GT SoftGOT2000) and QnU/L/FXCPU [USB-A⇔USB Mini-B] |
◯ | ◯ |
- *1Use the cable version C or later.
Software
◯: Applicable models -: No aplicable
Nombre del producto | Modelo | Especificaciones | Modelos admitidos | |||
---|---|---|---|---|---|---|
GT2505HS | GT2506HS | |||||
HMI/GOT Screen Design Software MELSOFT GT Works3 |
SW1DND-GTWK3-EC [NEW] | Versión en inglés | Site license product*1 | DVD | ◯ | ◯ |
Remote Personal Computer Operation Function (Ethernet) License*2 |
GT25-PCRAKEY-1 | 1 license | ◯ | ◯ | ||
GT25-PCRAKEY-5 | 5 licencias | ◯ | ◯ | |||
GT25-PCRAKEY-10 | 10 licencias | ◯ | ◯ | |||
GT25-PCRAKEY-20 | 20 licencias | ◯ | ◯ | |||
VNC Server Function License*2 | GT25-VNCSKEY-1 | 1 license | ◯ | ◯ | ||
GT25-VNCSKEY-5 | 5 licencias | ◯ | ◯ | |||
GT25-VNCSKEY-10 | 10 licencias | ◯ | ◯ | |||
GT25-VNCSKEY-20 | 20 licencias | ◯ | ◯ | |||
MES I/F Function License*2 | GT25-MESIFKEY-1 | 1 license | ◯ | ◯ | ||
GT25-MESIFKEY-5 | 5 licencias | ◯ | ◯ | |||
GT25-MESIFKEY-10 | 10 licencias | ◯ | ◯ | |||
GT25-MESIFKEY-20 | 20 licencias | ◯ | ◯ | |||
GOT Mobile Function License*2 | GT25-WEBSKEY-1 | 1 license | ◯ | ◯ | ||
GT25-WEBSKEY-5 | 5 licencias | ◯ | ◯ | |||
GT25-WEBSKEY-10 | 10 licencias | ◯ | ◯ | |||
GT25-WEBSKEY-20 | 20 licencias | ◯ | ◯ |
- *1Anyone can use the product as long as that person belongs to the business office (including overseas offices) of the corporation that purchased the product, or to the same public vocational training facility or other educational institution as the corporation.
- *2One license is required for one GOT.