-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Interfaces hombre-máquina (HMI): GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- GOT2000
- Modelo GT27
- Modelo GT25
- Modelo reforzado GT25
- Modelo de marco abierto GT25
- Modelo GT23
- Modelo GT21
- Wide model
- Handy GOT
Contenido
Example of connecting cables (option) between GT2505 Handy GOT and industrial devices
Select an optimum connection method to suit your facility. You can use the GT14 Handy GOT cables as they are.
- *1Representative devices are listed in the above example.
For the details of connectable devices, please refer to GOT2000 Series Handy GOT Connection Manual For GT Works3 Version1.SH-081867ENG-AB - *2GT25 Handy GOT can be connected to CC-Link IE Field Network Basic slave stations via the master station.
- *3For the devices that can be used with each cable, please refer to the product list
System configuration example of GT2505 Handy GOT*
*GT2505HS-VTBD cannot use the Ethernet connection and serial connection simultaneously.
Conexión ethernet
- ●The maximum distance between the connector conversion box and the GOT is 10 m.
- ●Up to four different industrial devices are connectable.
- *1To use third-party programmable controllers, make Communication Settings correctly to enable the multi-channel function.
Serial connection
- ●Select either of RS-232 or RS-422.
- ●The maximum distance between the connector conversion box and the GOT is 10 m.
Connector conversion box
Used to connect handy GOT and industrial devices via Ethernet or serial connection.
Connector conversion box | GT2505HS | ||
---|---|---|---|
Ethernet | RS-232,RS-422* | ||
GT16H-CNB-42SID number recognition function supported |
◯ | - | |
GT16H-CNB-37S | ◯ | - | |
GT11H-CNB-37S | - | ◯ |
*Select one channel from either of RS-232 or RS-422.