fa_logo

Interfaces hombre-máquina (HMI): GOT

Serie GOT2000

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued

Lista de productos

GOT

Clasificación Modelo Tamaño de pantalla Sección de pantalla
Color de la pantalla
Color del panel Alimentación
Rugged model GT25 GT2507T-WTSD 7" WVGA Color TFT
65536 colores
Plateado 24 V CC

Communication unit

Nombre del producto Modelo Especificaciones
Wireless LAN communication unit*1 GT25-WLAN
[marzo 31, 2025 to be discontinued]
IEEE802.11b/g/n compliant, built-in antenna, wireless LAN access point (base station)*2, station (client), connection to personal computer, tablet, smartphone
En conformidad con: Japan Radio Law*3, FCC standards*4, RE Directive*5 (R&TTE Directive*4 ), KC*6, Radio Equipment Regulations (UKCA)*7
Country where the unit can be used: Japan, the United States, the EU member states, the UK, Switzerland, Norway, Iceland, Liechtenstein, and South Korea
  • *1Data transfer in wireless LAN communication may not be as stable as that in cable communication. Se puede producir una pérdida del paquete según el entorno y la ubicación de instalación. Asegúrese de realizar una confirmación de la operación antes de usar este producto.
  • *2When [Operation Mode] is set to [Access Point] in [Wireless LAN Setting] of GT Designer3, up to five stations are connectable.
  • *3The product with hardware version A or later (manufactured in December 2013) complies with the regulation.
  • *4The product with hardware version B or later (manufactured from October 2014) complies with the regulation.
  • *5The product complies with the RE Directive from marzo 31, 2017.
  • *6The product with hardware version D or later (manufactured from May 2016) complies with the regulation.
  • *7The product with hardware version G or later (manufactured from October 2021) complies with the regulation.

Opciones

Nombre del producto Modelo Especificaciones
UV protective sheet
(for the rugged model)*1
GT25T-07WPSVC For 7" rugged model ● Antiglare type (UV cutoff)
● Transparent
● Without a hole for the USB environmental protection cover
● 1 sheet
Protective cover for oil*2 GT25T-07WPCO For 7" rugged model
Controlador de movimiento GT25T-07WSTAND For 7" rugged model
Tarjeta de memoria SD NZ1MEM-2GBSD SD memory card for GOT, 2 GB
NZ1MEM-4GBSD SDHC memory card for GOT, 4 GB
NZ1MEM-8GBSD SDHC memory card for GOT, 8 GB
NZ1MEM-16GBSD SDHC memory card for GOT, 16 GB
Batería GT11-50BAT Battery for backup of SRAM data, clock data, and system status log data (for replacement)
Panel-mounted USB port extension*3 GT14-C10EXUSB-4S Cable length 1 m, For routing the USB port (host) of the GOT rear face to the front side of the control panel
GT10-C10EXUSB-5S Cable length 1 m, For routing the USB port (device) of the GOT rear face to the front side of the control panel
USB cable (data transfer cable) GT09-C30USB-5P Cable length 3 m, For connecting a personal computer (screen design software) and GOT
  • *1The UV protective sheet for the rugged model does not comply with IP66F and IP67F.
  • *2The protective cover for oil for the rugged model does not comply with IP66F.
  • *3When using a rugged model, the panel-mounted USB port extension does not comply with IP66F.

Software

Nombre del producto Modelo Descripción
HMI/GOT Screen Design Software
MELSOFT GT Works3
SW1DND-GTWK3-EC Versión en inglés Site license product*1 DVD
GT Works Text to Speech License*3 SW1DND-GTVO-M Standard license product
VNC Server Function License*2 GT25-VNCSKEY-1 1 license
GT25-VNCSKEY-5 5 licencias
GT25-VNCSKEY-10 10 licencias
GT25-VNCSKEY-20 20 licencias
GOT Mobile Function License*2 GT25-WEBSKEY-1 1 license
GT25-WEBSKEY-5 5 licencias
GT25-WEBSKEY-10 10 licencias
GT25-WEBSKEY-20 20 licencias
  • *1Anyone can use the product as long as that person belongs to the business office (including overseas offices) of the corporation that purchased the product, or to the same public vocational training facility or other educational institution as the corporation.
  • *2One license is required for one GOT.
  • *3To edit sound files, each personal computer requires one license.

Related Links

banner_selection_tool_en
Powered by Translations.com GlobalLink Web Software