-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Interfaces hombre-máquina (HMI): GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
Features of the rugged model
1
Wide operating temperature range
The working ambient temperature has been expanded to -20℃ to 65℃.
Now compatible with harsher environments, there's no need for heaters for low temperatures or fans or coolers for high temperatures.
2
High brightness, clear visibility under daylight
The high-brightness LCD panel (1000 cd/m²*) provides a clear screen view even under strong sunlight.
*Brightness of independent panel.
3
UV resistant
Ultraviolet rays are cut by approximately 95% (370 nm) with a UV-cutting layer and UV-absorbing layer.
Degradation of the LCD panel or touch panel caused by ultraviolet rays is reduced. Use the optional UV protection sheet to further improve resistance to ultraviolet rays.
4
Vibration and shock resistant
Since the structure of the front panel has been reinforced with a metal housing, the rugged model can be used in environments that are subject to vibration or shock, such as construction equipment or snow plows.
5
Water jet resistant
The GOT front panel complies with IP67F and IP66F, and can be washed with high pressure water. This model is perfect for use in food processing system, etc.
- IP□6 :
protected against the effect of direct powerful water jets from any direction
- IP□7 :
protected against the effect of temporary immersion in water
6
Compliant with standards
The range of supported countries and applications is expanding as the GOT2000 complies with various Japanese and international standards.
(International standards)
Marca | Descripción general | Country/Region |
---|---|---|
CE | EMC Directive harmonized standards, Low Voltage Directive harmonized standards, RoHS Directive harmonized standards | EU member states |
UKCA | EMC Directive harmonized standards, Low Voltage Directive harmonized standards, RoHS Directive harmonized standards, ATEX Directive harmonized standards |
Great Britain (England,Wales and Scotland) |
UL | Safety standards | Estados Unidos |
cUL | Safety standards | Canadá |
KC | EMC | Corea |
(Maritime certifications)
Marca | Certification Organization | País |
---|---|---|
ABS | American Bureau of Shipping | Estados Unidos |
BV | Bureau Veritas | Francia |
DNV | DNV AS | Noruega |
LR | Lloyd's Register | Inglaterra |
NK | NIPPON KAIJI KYOKAI | Japón |
RINA | Registro Italiano Navale | Italia |
*For the details on the latest compliance to standards, please refer to the "Standards and certifications Products".