-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Interfaces hombre-máquina (HMI): GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
Comparison of specifications with standard models and wide models
Especificaciones de hardware
For details of functions, supported controllers, connection types, and required options, please refer to the relevant manual or Help of the GOT2000 Series.
◯: Supported -: No admitido
Artículo | Necessary devices*1 | Modelo reforzado GT25 | GT27 | GT25*4 | Modelo de pantalla ancha GT25 |
---|---|---|---|---|---|
Temperatura ambiente de funcionamiento | -20 ℃ to 65 ℃ | 0 ℃ to 55 ℃ | 0 ℃ to 55 ℃ | 0 ℃ to 55 ℃ | |
Temperatura ambiente de almacenamiento | -30 ℃ to 75 ℃ | -20 ℃ to 60 ℃ | -20 ℃ to 60 ℃ | -20 ℃ to 60 ℃ | |
Vibration resistance (continuous, intermittent)*5 | 19,6 m/s², 19,6 m/s² | 4,9 m/s², 9,8 m/s² | 4,9 m/s², 9,8 m/s² | 4,9 m/s², 9,8 m/s² | |
Shock resistance*5 | 392 m/s² | 147 m/s² (15G) | 147 m/s² (15G) | 147 m/s² (15G) | |
UV cutoff | Approximately 95% (370 nm) | - | - | - | |
Estructura protectora | Frontal: IP66F, IP67F In control panel: IP2X |
Frontal: IP67F In control panel: IP2X |
Frontal: IP67F In control panel: IP2X |
Frontal: IP67F In control panel: IP2X |
|
Tamaño de pantalla | Pantalla ancha de 7" | 15", 12,1", 10,4", 8,4", 5,7" |
12,1", 10,4", 8,4", 5,7" |
10,1" widescreen, Pantalla ancha de 7" |
|
Resolución | WVGA | XGA, SVGA, VGA | SVGA, VGA | WXGA, WVGA | |
Color de la pantalla | 65536 colores | 65536 colores | 65536 colores | 65536 colores | |
Sensor de movimiento | - | ◯*2 | - | - | |
Touch panel simultaneous press (2 points) | - | ◯ | - | - | |
Memory for storage (ROM) | 32 MB | Other than below: 57 MB GT2705: 32 MB |
32 MB | 32 MB | |
Memory for operation (RAM) | 128 MB | Other than below: 128 MB GT2705: 80 MB |
80 MB | 128 MB | |
RS-232 | ◯ | ◯ | ◯ | ◯ | |
RS-422/485 | ◯ | ◯ | ◯ | ◯ | |
Ethernet | (Ethernet communication unit) | ◯ 2 ports as standard |
◯ 2 ports by installing communication unit |
◯ 2 ports by installing communication unit |
◯ 2 ports as standard |
USB interface (host) | ◯ | ◯ | ◯ | ◯ | |
USB interface (device) | ◯ | ◯ | ◯ | ◯ | |
SD memory card interface | ◯ | ◯ | ◯ | ◯ | |
Interfaz de salida de sonido | ◯ | - | - | ◯ | |
Side interface, Wireless LAN communication unit interface |
Unidad de comunicación LAN inalámbrica | ◯ | ◯ | ◯*3 | ◯ |
Interfaz de extensión | Communication units, option units | - | ◯ | ◯*3 | - |
- *1Necessary units when using GOT are shown. Parenthesized devices are required depending on conditions of use.
Communication units and options usable with the rugged model can be used in the environment described in the general specifications of the rugged model, please see here. - *2GT2715-XTBA, GT2715-XTBD, GT2712-STBA, GT2712-STBD, GT2712-STWA, GT2712-STWD only.
- *3Excluding GT2505-VTBD.
- *4Hardware specifications and options of GT25 handy models differ from the descriptions in the column. For the details, please refer to the GOT2000 Series User's Manual (Hardware).
- *5The definition of 1G has been changed from 9,8 m/s² to 10 m/s² in JIS B 3502:2021 and IEC 61131-2 ED.3. The product was tested by using the former definition, 1G = 9,8 m/s².
Opciones
For details of functions, supported controllers, connection types, and required options, please refer to the relevant manual or Help of the GOT2000 Series.
◯: Supported -: No admitido
Artículo | Necessary devices*1 | Modelo reforzado GT25 | GT27 | GT25*2 | Modelo de pantalla ancha GT25 |
---|---|---|---|---|---|
UV protective sheet (for the rugged model) |
◯ | - | - | - | |
Lámina protectora | - | ◯ | ◯ | ◯ | |
Protective cover for oil | ◯ | ◯ | ◯ | ◯ | |
Controlador de movimiento | ◯ | ◯ | ◯ | ◯ |
- *1Necessary units when using GOT are shown. Parenthesized devices are required depending on conditions of use.
Communication units and options usable with the rugged model can be used in the environment described in the general specifications of the rugged model, please see here. - *2Hardware specifications and options of GT25 handy models differ from the descriptions in the column. For the details, please refer to the GOT2000 Series User's Manual (Hardware).
Funciones
For details of functions, supported controllers, connection types, and required options, please refer to the relevant manual or Help of the GOT2000 Series.
◯: Supported -: No admitido
Artículo | Necessary devices*1 | Modelo reforzado GT25 | GT27 | GT25*5 | Modelo de pantalla ancha GT25 | |
---|---|---|---|---|---|---|
Alarm display (user/system) | (SD memory card or USB memory, battery) | ◯ | ◯ | ◯ | ◯ | |
Graph, Historical trend graph | (SD memory card or USB memory) | ◯ | ◯ | ◯ | ◯ | |
Graphical meter | ◯ | ◯ | ◯ | ◯ | ||
Visualización de documentos | Tarjeta de memoria SD | ◯ | ◯ | ◯ | ◯ | |
Registro | (SD memory card or USB memory, battery) | ◯ | ◯ | ◯ | ◯ | |
Recipe, Recipe display (record list) | (SD memory card or USB memory, battery) | ◯ | ◯ | ◯ | ◯ | |
Copia impresa | Salida de archivos | SD memory card or USB memory | ◯ | ◯ | ◯ | ◯ |
Salida de impresora en serie | ◯ | ◯ | ◯ | ◯ | ||
Ethernet printer output [NEW] | ◯ | ◯ | ◯ | ◯ | ||
Salida de impresora por PictBridge | Impresora | - | ◯ | ◯*3 | - | |
GOT Mobile function | License, (SD memory card) | ◯ | ◯ | ◯ | ◯ | |
VNC server function | Licencia | ◯ | ◯ | ◯ | ◯ | |
Función de operación de computadora personal remota (Ethernet) | Licencia | ◯ | ◯ | ◯ | ◯ | |
Función de pantalla de video | Unidad de entrada de video o unidad de entrada RGB/video | - | ◯*2 | - | - | |
Función de pantalla RGB | Unidad de entrada RGB o unidad de entrada RGB/video | - | ◯*2 | - | - | |
Función multimedia | Unidad multimedia, tarjeta CF | - | ◯*2 | - | - | |
Función de salida RGB | Unidad de salida RGB | - | ◯*2 | - | - | |
Función de informe | Salida de archivos [NEW] |
(SD memory card or USB memory) | ◯ | ◯ | ◯ | ◯ |
Salida de impresora en serie | (SD memory card or USB memory) | ◯ | ◯ | ◯ | ◯ | |
Ethernet printer output [NEW] | (SD memory card or USB memory) | ◯ | ◯ | ◯ | ◯ | |
Salida de impresora por PictBridge | SD memory card or USB memory, printer unit | - | ◯ | ◯*3 | - | |
Función de salida de sonido | Sound output unit*6 | ◯ | ◯ | ◯*3 | ◯ | |
MES interface function | License, (SD memory card) | ◯ | ◯ | ◯ | ◯ | |
Wireless LAN function | Unidad de comunicación LAN inalámbrica | ◯ | ◯ | ◯*3 | ◯ | |
Relación SoftGOT-GOT | License key | ◯ | ◯ | ◯ | ◯ | |
Backup/Restoration | SD memory card or USB memory | ◯ | ◯ | ◯ | ◯ | |
Función de multicanal | ◯ 4 canales (No units can be mounted) |
◯ 4 canales (Up to 3 units) |
◯ 4 canales (Up to 3 units*3) |
◯ 4 canales (No units can be mounted) |
||
Función de autenticación de clave de seguridad | ◯ | ◯ | ◯ | ◯ | ||
IP filter function | ◯ | ◯ | ◯ | ◯ | ||
Vertical display*4 | ◯ (Rotate 90° to left) |
◯ (Rotate 90° to left) |
◯ (Other than below: rotate 90° to left GT2505: rotate 90° to right) |
◯ (Rotate 90° to left) |
||
Sequence program monitor (iQ-R ladder) | SD memory card or USB memory | ◯ | ◯ | ◯ | ◯ | |
Monitoreo de los programas secuenciales (Escalera) | SD memory card or USB memory | ◯ | ◯ | ◯ | ◯ | |
Monitoreo de los programas secuenciales (SFC) | SD memory card or USB memory | ◯ | ◯ | ◯ | ◯ | |
Monitor de la red | ◯ | ◯ | ◯ | ◯ | ||
CC-Link IE Field Network diagnostics | ◯ | ◯ | ◯ | ◯ | ||
Monitor del módulo inteligente | ◯ | ◯ | ◯ | ◯ | ||
Grabación de accionamiento | (SD memory card or USB memory) | ◯ | ◯ | ◯ | ◯ | |
Servo amplifier graph [NEW] | (SD memory card or USB memory) | ◯ | ◯ | ◯ | ◯ | |
Monitor del servoamplificador | ◯ | ◯ | ◯ | ◯ | ||
R/Q motion monitor | ◯ | ◯ | ◯ | ◯ | ||
Visor de registros | (SD memory card or USB memory) | ◯ | ◯ | ◯ | ◯ | |
Monitor de escalera FX | ◯ | ◯ | ◯ | ◯ | ||
iQSS utility | SD memory card or USB memory | ◯ | ◯ | ◯ | ◯ | |
System launcher | ◯ | ◯ | ◯ | ◯ | ||
System launcher (servo network) | ◯ | ◯ | ◯ | ◯ | ||
Función de solución de problemas | ◯ | ◯ | ◯ | ◯ |
- *1Necessary units when using GOT are shown. Parenthesized devices are required depending on conditions of use.
Communication units and options usable with the rugged model can be used in the environment described in the general specifications of the rugged model, please see here. - *2Excluding GT2705-VTBD.
- *3Excluding GT2505-VTBD.
- *4Remote personal computer operation function (Ethernet) cannot be used.
Utility screen, monitor and data management screens that are displayed from the utility screen (sequence program monitor, etc.), video camera images in the multimedia and video display functions are displayed
horizontally.
For the details of other GOT operations when placed vertically, please refer to the relevant product manual or Help. - *5Hardware specifications and options of GT25 handy models differ from the descriptions in the column. For the details, please refer to the GOT2000 Series User's Manual (Hardware).
- *6The GT25 rugged model and GT25 wide models have a built-in sound output interface so that the sound output unit is not required.