-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Network-related products | Programmable Controllers MELSEC
CC-Link IE Product Features
- CC-Link IE
- CC-Link IE Features
- CC-Link IE Applications
- Productos CC-Link IE
- CC-Link IE Options
- CC-Link IE Development Tools
- CC-Link IE Specifications
- High-speed communications realizes shorter and more stable operating cycle, enabling higher productivity
- Real-time collection of shop floor data
- Reduce installation cost with widely-available Ethernet components
- Easily modify existing control system configurations
- Seamless access to CC-Link IE TSN from CC-Link IE Field Network
- Synchronization performance for advanced motion control
- Integrating safety communication on one network
- Improve reliability with reduced single-point failure
- Reduced starting time shortens production cycle
- Flexible I/O point extension
- Simple network commissioning
- Quickly identify wiring and module errors
- Avoiding entire network outage
- Exceptionally fault-tolerant dual-loop optical cable
Real-time collection of shop floor data
- Integrate PLM*1 tools
- Identify shop floor activities speedily, accurately, and efficiently
Integrated network
Backbone of e-F@ctory, connecting shop floor and IT
All the systems related to factory production, quality, and safety are integrated into one network, helping to visualize and process factory floor (shop floor) data. Data obtained on the factory floor is transmitted to the IT system for analysis or further processing, and then the result can be sent back, realizing a bidirectional communications flow optimizing operations management.
- *1.Product Lifecycle Management