-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Network-related products | Programmable Controllers MELSEC
CC-Link IE Product Features
- CC-Link IE
- CC-Link IE Features
- CC-Link IE Applications
- Productos CC-Link IE
- CC-Link IE Options
- CC-Link IE Development Tools
- CC-Link IE Specifications
- High-speed communications realizes shorter and more stable operating cycle, enabling higher productivity
- Real-time collection of shop floor data
- Reduce installation cost with widely-available Ethernet components
- Easily modify existing control system configurations
- Seamless access to CC-Link IE TSN from CC-Link IE Field Network
- Synchronization performance for advanced motion control
- Integrating safety communication on one network
- Improve reliability with reduced single-point failure
- Reduced starting time shortens production cycle
- Flexible I/O point extension
- Simple network commissioning
- Quickly identify wiring and module errors
- Avoiding entire network outage
- Exceptionally fault-tolerant dual-loop optical cable
Integrating safety communication on one network
- Enable network communication between safety CPUs
- Manage general and safety CPUs under one network
Comunicación de seguridad
Safety and non-safety communications on the same network
The MELSEC iQ-R Series safety CPU enables both safety and non-safety communications on the same CC-Link IE Field Network.*1 Connectivity to general and safety control systems can be done without requiring a dedicated safety network which can increase system hardware cost.
- *1.The safety communication function and submaster function cannot be used together. Safety communication between a MELSEC iQ-R Series safety station and a MELSEC-QS Series safety station is not supported.