-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Network-related products | Programmable Controllers MELSEC
CC-Link IE Product Features
- CC-Link IE
- CC-Link IE Features
- CC-Link IE Applications
- Productos CC-Link IE
- CC-Link IE Options
- CC-Link IE Development Tools
- CC-Link IE Specifications
- High-speed communications realizes shorter and more stable operating cycle, enabling higher productivity
- Real-time collection of shop floor data
- Reduce installation cost with widely-available Ethernet components
- Easily modify existing control system configurations
- Seamless access to CC-Link IE TSN from CC-Link IE Field Network
- Synchronization performance for advanced motion control
- Integrating safety communication on one network
- Improve reliability with reduced single-point failure
- Reduced starting time shortens production cycle
- Flexible I/O point extension
- Simple network commissioning
- Quickly identify wiring and module errors
- Avoiding entire network outage
- Exceptionally fault-tolerant dual-loop optical cable
Exceptionally fault-tolerant dual-loop optical cable
- Reduce the noise influence
- Maintain communications during an error
Highly-reliable loop topology
Fault-tolerant network
Dual-loop optical cables that provide noise-immunity to Electromagnetic Interference (EMI) and Radio Frequency Interference (RFI) are used. These robust cables include a loop-back function which ensures data communication even when there is a cable disconnection or the power supply is lost. In addition, an external power supply can be connected to modules supporting this feature, ensuring communications even if connection to the controller or computer is lost.
Loop-back function*1
Using an external power supply
- *1.Loop-back function is supported when using ring topology with twisted-pair cable (both CC-Link IE Field and Controller network).