-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Network-related products | Programmable Controllers MELSEC
CC-Link IE Product Features
- CC-Link IE
- CC-Link IE Features
- CC-Link IE Applications
- Productos CC-Link IE
- CC-Link IE Options
- CC-Link IE Development Tools
- CC-Link IE Specifications
- High-speed communications realizes shorter and more stable operating cycle, enabling higher productivity
- Real-time collection of shop floor data
- Reduce installation cost with widely-available Ethernet components
- Easily modify existing control system configurations
- Seamless access to CC-Link IE TSN from CC-Link IE Field Network
- Synchronization performance for advanced motion control
- Integrating safety communication on one network
- Improve reliability with reduced single-point failure
- Reduced starting time shortens production cycle
- Flexible I/O point extension
- Simple network commissioning
- Quickly identify wiring and module errors
- Avoiding entire network outage
- Exceptionally fault-tolerant dual-loop optical cable
Easily modify existing control system configurations
- Supporting frequent modifications of the production line
- Configure equipment more flexibly
Topología de red flexible
Reconfigure existing systems to match production changes
Multiple network topologies are supported including star, line, ring*1, star and line combinations. This flexibility allows additional equipment to be simply connected to any available port, with little concern for restrictions.
- *1.Cannot be mixed with star or line topology.