-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Network-related products | Programmable Controllers MELSEC
CC-Link IE Product Features
- CC-Link IE
- CC-Link IE Features
- CC-Link IE Applications
- Productos CC-Link IE
- CC-Link IE Options
- CC-Link IE Development Tools
- CC-Link IE Specifications
- High-speed communications realizes shorter and more stable operating cycle, enabling higher productivity
- Real-time collection of shop floor data
- Reduce installation cost with widely-available Ethernet components
- Easily modify existing control system configurations
- Seamless access to CC-Link IE TSN from CC-Link IE Field Network
- Synchronization performance for advanced motion control
- Integrating safety communication on one network
- Improve reliability with reduced single-point failure
- Reduced starting time shortens production cycle
- Flexible I/O point extension
- Simple network commissioning
- Quickly identify wiring and module errors
- Avoiding entire network outage
- Exceptionally fault-tolerant dual-loop optical cable
Quickly identify wiring and module errors
- Easily identify the location of errors
- Remotely identify error details
Easy diagnosis function
Diagnose and troubleshoot even with limited knowhow of CC-Link IE
The engineering software enables the easy identification of network errors. Route-cause analysis can be done quickly enabling minimum disruption to the control system. Graphical representation of the network is automatically created on the engineering software, making wiring and programmable controller errors clearly visible. Monitoring is also available on other stations via the network, enabling detection of overlapping station numbers and miswiring at the time that changes are made.