-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Network-related products | Programmable Controllers MELSEC
CC-Link IE Product Features
- CC-Link IE
- CC-Link IE Features
- CC-Link IE Applications
- Productos CC-Link IE
- CC-Link IE Options
- CC-Link IE Development Tools
- CC-Link IE Specifications
- High-speed communications realizes shorter and more stable operating cycle, enabling higher productivity
- Real-time collection of shop floor data
- Reduce installation cost with widely-available Ethernet components
- Easily modify existing control system configurations
- Seamless access to CC-Link IE TSN from CC-Link IE Field Network
- Synchronization performance for advanced motion control
- Integrating safety communication on one network
- Improve reliability with reduced single-point failure
- Reduced starting time shortens production cycle
- Flexible I/O point extension
- Simple network commissioning
- Quickly identify wiring and module errors
- Avoiding entire network outage
- Exceptionally fault-tolerant dual-loop optical cable
Avoiding entire network outage
- Avoid disruption to control system
- Maintain communications during an error
Submaster control, control station switching
Maintain data communications even if master (control) station stops
In the event that the "master or control station"*1 develops an error, the "sub-master or sub-control"*2 station takes over control of the network, ensuring continued network communications even when these nodes are lost.
- *1.Referred to as the "Master station" for CC-Link IE Field network, and "Control station" for CC-Link IE Controller network.
- *2.Referred to as the "Sub-master station" for CC-Link IE Field network, and "Sub-control station" for CC-Link IE Controller network.