VFD
Variable-Frequency Drives
With inefficient HVAC systems, you’re literally blowing money. Our variable-frequency drives (VFDs) are built to deliver maximum efficiency and reliability while reducing energy consumption in new and old equipment alike. That’s a difference you can see and, more importantly for your tenants, feel.
MAXIMUM EFFICIENCY, MINIMUM COSTS.
Our variable-frequency drives (VFDs) are designed for applications that demand maximum efficiency: maximum motor efficiency, maximum energy efficiency and maximum cost efficiency.
Whether you’re looking to meet regulatory requirements, lower costs, keep tenants comfortable with more reliable systems or extend the life of your investment—or all of the above—Mitsubishi Electric VFDs are the solution to your challenge.
VARIABLE-FREQUENCY DRIVES COMMON PROBLEMS, UNCOMMON SOLUTIONS
REDUCE ENERGY CONSUMPTION
EASILY MEET ENERGY-EFFICIENCY REQUIREMENTS
Mitsubishi Electric VFDs, incorporated with our high-efficiency HVAC units, control fans and compressors, can significantly reduce energy consumption.
With our efficient, durable and reliable VFDs, we make it easy for you to meet—and even exceed—government regulations. Our VFDs are so efficient because they are powered by seventh-generation Mitsubishi Electric insulated-gate bipolar transistor (IGBT) technology.
10YEARS MAINTENANCE FREE DESIGN
INCREASE LONGEVITY TO DECREASE OPERATING COSTS
Mitsubishi Electric VFDs increase efficiency and extend the life of motors while delivering improved energy savings and reducing operating costs.
Configured to dynamically adapt power consumption according to load, they require no tuning or system optimization, and our 10-years-maintenance-free design takes your total cost of ownership (TCO) even lower.
150 OVERLOAD CAPABILITIES w/FR-D700
KEEP TENANTS COOL (AND WARM)
Designed for dependable, trip-free operations, our VFDs will keep your systems running smoothly, efficiently and comfortably year after year.
Building tenants’ No. 1 complaint? Temperature. And while commercial-grade VFDs can’t stand the heat (or cold), our industrial-grade VFDs are built to withstand extreme temperatures. How durable are they?
The FR-D700 has 150% overload capabilities. We even include a preventive maintenance timer, so you can avoid downtime—and unhappy tenants.
VARIABLE-FREQUENCY DRIVES THAT IMPROVE
EFFICIENCY, SAVINGS AND COMFORT
Our VFDs radically improve energy efficiency and extend the life of building system motors,
including rooftop air handlers, heaters and chillers, and blowers and fans.
MODEL FR-E700 VFD
Compact, reliable and durable in adverse environments, the FR-E700 is simple to start up and suitable for a wide variety of general-purpose motor speed control applications.
MODEL FR-D700 VFD
The smallest VFD package, excellent quality. We have designed the FR-D700 to adapt to a variety of purposes. It is easy to use and comes with a built-in digital configuration selector with a screen, making configuration quick and easy.
MODEL FR-F800 VFD
Optimized for improved energy savings and reliability, the FR-F800 is ideal for pump, compressor and fan applications and provides high savings potential to reduce TCO.