-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Productos
Inversores FREQROL
The best choice for a complete range of applications.
Inverters are variable frequency power supply units which can change the rotation speed of the three-phase induction motors easily and flexibly.
High-performance and environmentally friendly inverter compliant with global standards.
An extensive range of models are available according to application.
Lista de productos
High performance and high quality new inverter of the highest level. With the enhanced drive performance and usability, the inverter is compliant with applicable safety standards.
The optimum functions for each dedicated field are added to the already high performance and high functionality of FR-A800 series inverter.
Enhanced next-generation energy-saving inverter.Equipped various functions ideal for fans and pumps.
Con el alcance del nivel más alto de rendimiento de conducción en un cuerpo compacto, el inversor se hizo más potente.
Red
Red integrada abierta basada en Ethernet que permite una comunicación sin dificultades entre el sistema de TI y el taller.
CC-Link IE incorporates high-speed I/O control, generic distributed control, synchronous motion control, and safety control enabling safety communications across multiple safety devices, all on the same network. This Ethernet based open field network can flexibly configure the system corresponds to the installation environment using highly flexible twisted-pair cable.
CC-Link IE Field Network Basic permite una integración de red más fácil, ya que su pila de comunicaciones cíclicas está basada en software, sin requerir un ASIC exclusivo, lo que ayuda a reducir los costos de implementación para los socios de dispositivos. Las comunicaciones transparentes se logran utilizando SLMP que permite una conectividad perfecta en todos los niveles de fabricación.
Software
Q Works es una suite completa de software que contiene un software de programación para controladores programables, controladores de movimiento, GOT, etc.
FR Configurator2 is a software supports inverter from startup to maintenance.(Compatible with the 800/700 series inverters) The release version (updated) and the free trial version (usable free of charge with limited functions) can be downloaded.