-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
Contenido
Mapa
GT27Advanced model with multi-touch gesture functions
- Ethernet
- RS-232
- RS-422/485
- CC-Link IE TSN
- Control IE CC-Link
- CC-Link IE Field*1
- CC-Link IE Field Basic
- CC-Link
- Bus
- MELSECNET
- Multi-touch gesture
- Multimedia*2
- Video/RGB*2
- Sound output
- E/S externa
- *1The CC-Link IE Field Network communication unit and GOT set is also available.
- *2Not supported by GT2705.
15 inch
GT2715-XTBA
GT2715-XTBD
- XGA
1024×768 - TFT
65536
colores - CA
- CC
12.1 inch
GT2712-STBA
GT2712-STBD
GT2712-STWA [White model]
GT2712-STWD [White model]
- SVGA
800×600 - TFT
65536
colores - CA
- CC
10.4 inch
GT2710-STBA
GT2710-STBD
- SVGA
800×600 - TFT
65536
colores - CA
- CC
GT2710-VTBA
GT2710-VTBD
GT2710-VTWA [White model]
GT2710-VTWD [White model]
- VGA
640×480 - TFT
65536
colores - CA
- CC
8.4 inch
GT2708-STBA
GT2708-STBD
- SVGA
800×600 - TFT
65536
colores - CA
- CC
GT2708-VTBA
GT2708-VTBD
- VGA
640×480 - TFT
65536
colores - CA
- CC
5.7 inch
GT2705-VTBD
- VGA
640×480 - TFT
65536
colores - CC
GT25High performance, cost efficient, mid-range model
- Ethernet
- RS-232
- RS-422/485
- CC-Link IE TSN*2
- CC-Link IE Control*2
- CC-Link IE Field*1*2
- CC-Link IE Field Basic
- CC-Link*2
- Bus*2
- MELSECNET*2
- Sound output*2
- External I/O*2
- *1The CC-Link IE Field Network communication unit and GOT set is also available.
- *2Not supported by GT2505.
12.1 inch
GT2512-STBA
GT2512-STBD
- SVGA
800×600 - TFT
65536
colores - CA
- CC
10.4 inch
GT2510-VTBA
GT2510-VTBD
GT2510-VTWA [White model]
GT2510-VTWD [White model]
- VGA
640×480 - TFT
65536
colores - CA
- CC
8.4 inch
GT2508-VTBA
GT2508-VTBD
GT2508-VTWA [White model]
GT2508-VTWD [White model]
- VGA
640×480 - TFT
65536
colores - CA
- CC
5.7 inch
GT2505-VTBD
- VGA
640×480 - TFT
65536
colores - CC
GT25 HandyHMI functionality in the palm of your hand
- Ethernet
- RS-232
- RS-422/485*1
- CC-Link IE Field Basic
- *1GT2505HS supports RS-422 only.
6.5 inch
GT2506HS-VTBD
- VGA
640×480 - TFT
65536
colores - CC
5.7 inch
GT2505HS-VTBD
- VGA
640×480 - TFT
65536
colores - CC
GT25 WideGOT2000 widescreen expands your view
- Ethernet (2 ports)
- RS-232
- RS-422/485
- CC-Link IE Field Basic
- Sound output (built-in)
12.1 inch
GT2512-WXTBD
- WXGA
1280×800 - TFT
65536
colores - CC
GT2512-WXTSD
- WXGA
1280×800 - TFT
65536
colores - CC
10.1 inch
GT2510-WXTBD
- WXGA
1280×800 - TFT
65536
colores - CC
GT2510-WXTSD
- WXGA
1280×800 - TFT
65536
colores - CC
7 inch
GT2507-WTBD
- WVGA
800×480 - TFT
65536
colores - CC
GT2507-WTSD
- WVGA
800×480 - TFT
65536
colores - CC
GT25 RuggedDesigned for extreme environments
- Ethernet (2 ports)
- RS-232
- RS-422/485
- CC-Link IE Field Basic
- Sound output (built-in)
7 inch
GT2507T-WTSD
- WVGA
800×480 - TFT
65536
colores - CC
Marco abierto de GT25
A new style of GOT2000
- Ethernet
- RS-232
- RS-422/485
- CC-Link IE TSN
- Control IE CC-Link
- Campo CC-Link IE
- CC-Link IE Field Basic
- CC-Link
- Bus
- MELSECNET
- Sound output
- E/S externa
12.1 inch
GT2512F-STNA[Open frame model]
GT2512F-STND[Open frame model]
- SVGA
800×600 - TFT
65536
colores - CA
- CC
10.4 inch
GT2510F-VTNA[Open frame model]
< />[Open frame model]
- VGA
640×480 - TFT
65536
colores - CA
- CC
8.4 inch
GT2508F-VTNA[Open frame model]
GT2508F-VTND[Open frame model]
- VGA
640×480 - TFT
65536
colores - CA
- CC
GT23Unchallenged cost performance
- Ethernet
- RS-232
- RS-422/485
- CC-Link IE Field Basic
10.4 inch
GT2310-VTBA [Discontinued]
GT2310-VTBD [Discontinued]
- VGA
640×480 - TFT
65536
colores - CC
8.4 inch
GT2308-VTBA [Discontinued]
GT2308-VTBD [Discontinued]
- VGA
640×480 - TFT
65536
colores - CC
GT21 WideExpands possibilities of GT21 models
- Ethernet
- RS-232
- RS-422/485
- CC-Link IE Field Basic
7 inch
GT2107-WTBD
- WVGA
800×480 - TFT
65536
colores - CC
GT2107-WTSD
- WVGA
800×480 - TFT
65536
colores - CC
GT21Compact models with basic functions
- Ethernet*1
- RS-232*1
- RS-422/485*1
- CC-Link IE Field Basic*2
- *1Supported interfaces vary depending on the model. Please refer to descriptions in [ ] after the model.
- *2Supported only by the models equipped with an Ethernet port.
4.3 inch
GT2104-RTBD[Ethernet, RS-232, RS-422/485]
- 480×272
- TFT
65536
colores - CC
3.8 inch
GT2103-PMBD[Ethernet, RS-422/485]
GT2103-PMBDS[RS-232, RS-422/485]
GT2103-PMBDS2[RS-232×2ch]
GT2103-PMBLS[RS-422] 5 V DC type
- 320×128
- TFT
mono-
chrome - CC
GS21-NNew Version
- Ethernet
- RS-232
- RS-422/485
- CC-Link IE Field Basic
10 inch
GS2110-WTBD-N
- WVGA
800×480 - TFT
65536
colores - User memory (ROM)
15 MB - User memory (RAM)
64 MB - Alimentación
24 V CC
7 inch
GS2107-WTBD-N
- WVGA
800×480 - TFT
65536
colores - User memory (ROM)
15 MB - User memory (RAM)
64 MB - Alimentación
24 V CC
GS21Old Version
- Ethernet
- RS-232
- RS-422/485
- CC-Link IE Field Basic
10 inch
GS2110-WTBD [Discontinued]
- WVGA
800×480 - TFT
65536
colores - Memory for storage (ROM) 9 MB
- Alimentación
24 V CC
7 inch
GS2107-WTBD [Discontinued]
- WVGA
800×480 - TFT
65536
colores - Memory for storage (ROM) 9 MB
- Alimentación
24 V CC
MI3000Panel computer with Windows® OS
- Ethernet (3 ports)
- RS-232
- RS-422/485
- displayport
- Sound output
21.5 inch
MI3321G-W
- Full HD
1920×1080 - TFT
16,77
million
colores - CC
15 inch
MI3315G-W
- XGA
1024×768 - TFT
16,77
million
colores - CC
Turn your personal computer into a GOT!
GT SoftGOT2000 is an HMI software that allows GOT2000 functions to operate on a personal computer or panel computer. Various industrial devices can be connected and monitored.
Resolución: 640 to 1920 × 480 to 1200
Display color: 65536 colores
- *GT SoftGOT2000 Version1 is included with GT Works3.
A separate license key must be mounted during use. - *For the details of GT SoftGOT2000 functions, please refer to "GT SoftGOT2000".
Professional designs in just a few clicks
You can effectively use existing screen assets or design aesthetic screens with GT Works3, the software that can be commonly used for the GOT2000 Series.
- *For the details of GT Works3 functions, please refer to "GT Works3".