-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
Drive Control (Inverter) Interactive Solutions
Challenges that cannot be resolved just with the inverter can
now be resolved with GOT2000 and inverter interactive functions.
The GOT2000 provides advanced functionality and improves connectivity with Mitsubishi Electric inverter systems.
It provides some functions of FR Configurator2.
The GOT Drive enhanced functionality is designed to eliminate need for additional hardware, software and suits customer's applications to realize central monitoring, speed up system startup, improve predictive maintenance and troubleshooting.
Material relacionado | |||||
---|---|---|---|---|---|
GOT2000 Drive Control (Inverter) Interactive Solutions < Contents > Challenges that cannot be resolved just with the inverter can now be resolved with GOT2000 and inverter interactive functions. |
Created :
2020-09Size :
4.2MB(PDF)
|
||||