-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- ÍNDICE
- Soluciones remotas basadas en la red GOT
- Video Interactive Solutions
- GOT Drive Control (Servo) Interactive Solutions
- GOT Drive Control (Inverter) Interactive Solutions
- GOT Drive Control (Robot) Interactive Solutions
- Sophisticated Programmable Controller Interactive Features
- Maintenance, Troubleshooting and Diagnostics Features
- Hardware Features
- Security and Additional System Features
- Data Handling Features
- Interactive Features with Other Industrial Devices
- Search by Function Name
- Recipe function
- Recipe display (record list)
- Writing resource data
- Various security functions
- Operation log function
- Operator authentication function
- Network drive
- Printing hard copies and reports
- Base screen size expansion
- Changing comments without using GT Designer3
- Regarding FDA 21 CFR Part 11 support
- GT Reporting Tool
- Logging and Graph/List
- Gesture function
Security & Additional System Features
Increase efficiency of maintenance work
Writing resource data
Having problems?
How can I correct recipe files in GOT without visiting the shop floor?
GOT will solve your problems!
Recipe files read from GOT can be edited and written back to an SD memory card in the GOT or other data storage. Without ejecting the SD memory card, you can read, edit, and write recipe files in your office.
*1USB can also be used between a personal computer and GOT.
Function features
Resource data (alarm log file, recipe file, logging file, operation log file, image file, and so on) can be written to GOT. There is no need to eject and insert an SD memory card.
Using the public folder of the GOT Mobile function
Resource data can be saved to the public folder of the GOT Mobile function. By using the public folder as the storage destination, resource data can be written to or read from a personal computer where GT Works3 is not installed.
Specification details and restrictions
●Transferable resource data
The data that can be transferred differ depending on the GOT model. In addition, the resource data cannot be written depending on the data type. For the details, please refer to the GT Designer3 (GOT2000) Screen Design Manual .
Recommended industries
Supported GOT types
*Restrictions apply to some functions. For the details, please refer to the GT Designer3 (GOT2000) Screen Design Manual .