-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- ÍNDICE
- Soluciones remotas basadas en la red GOT
- Video Interactive Solutions
- GOT Drive Control (Servo) Interactive Solutions
- GOT Drive Control (Inverter) Interactive Solutions
- GOT Drive Control (Robot) Interactive Solutions
- Sophisticated Programmable Controller Interactive Features
- Maintenance, Troubleshooting and Diagnostics Features
- Hardware Features
- Security and Additional System Features
- Data Handling Features
- Interactive Features with Other Industrial Devices
- Search by Function Name
- Recipe function
- Recipe display (record list)
- Writing resource data
- Various security functions
- Operation log function
- Operator authentication function
- Network drive
- Printing hard copies and reports
- Base screen size expansion
- Changing comments without using GT Designer3
- Regarding FDA 21 CFR Part 11 support
- GT Reporting Tool
- Logging & Graph/List
- Gesture function
Security & Additional System Features
Easy data collection
Logging & Graph/List
Having problems?
Defective product… I need to quickly identify the cause of errors.
GOT will solve your problems!
GOT collects the data from programmable controllers and temperature controllers (logging*) and displays the collected data in a graph and list. You can check the data which was collected when an error occurred to identify and analyze the cause of the error.
*Excluding GT2103-PMBLS.
Function features
GOT collects the data from programmable controllers and temperature controllers and displays the collected data in a graph and list. The logging data can be saved in a built-in SRAM* even when the power supply has failed.
*Not supported by GT21, GS21, and GT SoftGOT2000.
Analyze data on personal computer
The logging data can be converted into a CSV file or Unicode® text file and saved to an SD memory card or USB memory so that the data can be displayed on a personal computer.
Gráfico de tendencias históricas
The data collected by the logging function is displayed in a graph in chronological order. Scrolling the graph and specifying the time make it easier to check the necessary data.
Historical data list
The data collected by the logging function is displayed in a list. Specifying the time in the list displays the historical trend graph of the specified time.
Supporting network drive
The network drive can be used as the save destination for logging files. Data can be saved without considering the capacity limit.
- *Not supported by GT23, GT21, and GS21.
- *For the details, please refer to here.
Specification details and restrictions
- *For the necessary option devices, please refer to the "Function list".
●Supported device formats
Bit, BIN, BCD, Real, String
Recommended industries
Supported GOT types
*Restrictions apply to some functions. For the details, refer to the function descriptions above.