-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- ÍNDICE
- Soluciones remotas basadas en la red GOT
- Video Interactive Solutions
- GOT Drive Control (Servo) Interactive Solutions
- GOT Drive Control (Inverter) Interactive Solutions
- GOT Drive Control (Robot) Interactive Solutions
- Sophisticated Programmable Controller Interactive Features
- Maintenance, Troubleshooting and Diagnostics Features
- Hardware Features
- Security and Additional System Features
- Data Handling Features
- Interactive Features with Other Industrial Devices
- Search by Function Name
- Recipe function
- Recipe display (record list)
- Writing resource data
- Various security functions
- Operation log function
- Operator authentication function
- Network drive
- Printing hard copies and reports
- Base screen size expansion
- Changing comments without using GT Designer3
- Regarding FDA 21 CFR Part 11 support
- GT Reporting Tool
- Logging & Graph/List
- Gesture function
Security & Additional System Features
Simple touch operations
Gesture function
Having problems?
It's hard to touch small parts on the screen!
GOT will solve your problems!
Zoom in to easily operate small and hard to reach switches. After zooming in, scroll the display to show the area you want to operate.
Function features
In addition to touch operations, gesture operations are now available on the GOT in the same way as on tablet or mobile terminals.
Object gesture
Specify an object to be enlarged, scrolled or flicked.
2-point press operation
To prevent accidental operations, press 2 points simultaneously and enable the touch operation.
Specification details and restrictions
●Objects applicable to the object gesture function
Historical data list display, alarm display (user), alarm display (system), simple alarm display, historical trend graph, document display, video/RGB display object*1
*1Not supported by GT2705.
Recommended industries
Supported GOT types
*Restrictions apply to some functions. For the details, refer to the function descriptions above.