-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Inverters-FREQROL-A800 Plus Series -FREQROL-A800 Plus for Roll to Roll-
Delivering a comfortable inverter operating environment
- Feature
- Especificación
- Normas
- Discontinued
Inverter operation sequence customized for the machine
FR Configurator2
■ Easy USB cable connection
A USB connector (mini B connector) is provided as standard. The connection with a personal computer can be established easily without using a converter.
■ Remote operation
Importing trace data or parameter settings that have been copied in a USB memory device to FR Configurator2 enables analysis or adjustment at a remote place.
■ Intuitive user interface
Connected inverters are displayed in a tree view. Windows of each function can be switched using tabs, facilitating operations.
■ Efficient startup settings
- Configuraciones del sistema
Automatic recognition of connected inverters can also be set. The station number, model, capacity, and any plug-in options of the connected inverters can also be set manually.
■ Easy pre-operation adjustment and operation check
- Lista de parámetros
Parameters for selected station numbers can be displayed and changed. I/O signals can be assigned using settings by function.
■ Easy-to-follow platform facilitates easy maintenance
- Función de gráfico
Inverter data can be sampled and displayed in a graphical format. Trace data can also be read and displayed in a graph.