-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Inverters-FREQROL-A800 Plus Series -FREQROL-A800 Plus for Roll to Roll-
Model configuration
- Feature
- Especificación
- Normas
- Discontinued
Model configuration
Standard model
Separated converter type
- *1Models can be alternatively indicated with the inverter rated current (SLD rating).
- *2Specification differs by the type as follows.
- *3Available for the 5.5K or higher.
- *4For the 75K or higher inverter, or whenever a 75 kW or higher motor is used, always connect a DC reactor (FR-HEL), which is available as an option.
Tipo | Monitor output | Configuración inicial | |||
---|---|---|---|---|---|
Integrada EMC filter |
Control lógica |
pleno frecuencia |
Pr.19 Base frequency voltage |
||
FM (terminal FM equipped model) |
Terminal FM: salida del tren de pulsos Terminal AM: analog voltage output (0 to ±10VDC) |
OFF | Sink logic |
60 Hz |
9999 (same as the power supply voltage) |
CA (terminal CA equipped model) |
Terminal CA: analog current output (0 to 20mADC) Terminal AM: analog voltage output (0 to ±10VDC) |
SERVICIO IN | Source logic | 50 Hz | 8888 (95% of the power supply voltage) |