-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Network-related products | Programmable Controllers MELSEC
CC-Link IE Field Basic Line Up
Productos robóticos
CC-Link IE Field Network Basic compatible robot
Industrial Robot MELFA FR Series
Industrial Robot MELFA CR Series
- Cyclic communication is possible with CC-Link IE Field Network Basic compatible devices via Ethernet interface embedded as standard
- Communication of I/O signals and device registers between a robot controller and a programmable controller is possible without adding a communication option unit to the robot controller. Hardware cost reduction in system configuration is realized.
Tipo | Especificaciones ambientales | Instalación | Maximum load capacity | Radio de alcance máximo |
---|---|---|---|---|
Vertical 6 axes | ||||
RV-2/4/7/13/20FR | Standard/oil mist/clean room*1 | Floor type, ceiling type, wall-mounted type*2 |
2…20 kg | 504…1503 mm |
RV-8CRL | Neblina de aceite | Floor type, ceiling type, wall-mounted type*2 |
8 kg | 931 mm |
Horizontal 4 axes | ||||
RH-3/6/12/20FRH | Standard/oil mist/clean room*3 | Tipo de piso | 3…20 kg | 350…1000 mm |
RH-3FRHR | Standard/clean room/waterproof | Tipo de techo | 3 kg | 350 mm |
RH-□CRH | Estándar | Tipo de piso | 3…6 kg | 400…700 mm |
- *1.RV-2FR supports standard only.
- *2.Note that J1 axis has operation range limit.
- *3.RH-3FRH supports standard and clean only.