-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Network-related products | Programmable Controllers MELSEC
CC-Link IE Field Basic Line Up
Controladores programables
CC-Link IE Field Network Basic master embedded products
- Products with CC-Link IE Field Network Basic embedded
- The Ethernet port enables the product to operate as a CC-Link IE Field Network master station
Serie iQ-R de MELSEC
- 64 remote stations can be connected per network
Serie iQ-F de MELSEC
- 16 remote stations (8 stations in case of the FX5UJ) can be connected per network
MELSEC iQ-F Series Ethernet module
- 32 remote stations can be connected per network
Serie Q de MELSEC
- 64 remote stations can be connected per network
Serie L de MELSEC
- 16 remote stations can be connected per network
MELIPC MI5000 Series
- 64 remote stations can be connected per network