-
Consultas
-
Seleccione
& Quote -
Compartir
-
Socios
Disyuntores de bajo voltaje
Earth Leakage Relays
- Feature
- Especificación
- Normas
- Discontinued
Contenido
Línea
Modelo | Interchangeable earth leakage relay (*1) | |||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Compact standard model | General-purpose model | Harmonic/surge-resistant type | ||||||||||||||||||||||||||||||||||||||||||||||||||||
Electric self-holding type | Mechanical self-holding type | Electric self-holding type | ||||||||||||||||||||||||||||||||||||||||||||||||||||
Hole diámetro (mm) |
NV-ZBA | NV-ZSA | NV-ZHA | |||||||||||||||||||||||||||||||||||||||||||||||||||
ZCT model to be combined (*6) | 15 | ZT15B | - | ZT15B | - | ZT15B | ||||||||||||||||||||||||||||||||||||||||||||||||
30 | ZT30B | - | ZT30B | - | ZT30B | |||||||||||||||||||||||||||||||||||||||||||||||||
40 | ZT40B | - | ZT40B | - | ZT40B | |||||||||||||||||||||||||||||||||||||||||||||||||
60 | - | ZT60B | - | ZT60B | ZT60B | |||||||||||||||||||||||||||||||||||||||||||||||||
80 | - | ZT80B | - | ZT80B | ZT80B | |||||||||||||||||||||||||||||||||||||||||||||||||
100 | - | ZT100B | - | ZT100B | ZT100B | |||||||||||||||||||||||||||||||||||||||||||||||||
Imagen | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Phase line type | 3φ4W, 3φ3W, 1φ3W, 1φ2W | |||||||||||||||||||||||||||||||||||||||||||||||||||||
Control voltage VAC | JIS | 100/200 selectable | 100/200 selectable 200/415 selectable |
- | ||||||||||||||||||||||||||||||||||||||||||||||||||
UL/JIS (*2) UL/CE (*3) |
- | - | 120/240 selectable 240/440 selectable |
|||||||||||||||||||||||||||||||||||||||||||||||||||
JIS | De alta velocidad Tipo |
Corriente de sensibilidad nominal en mA | 30/100/200/500 selectable |
200/100/500 selectable |
30/100/200/500 selectable |
200/100/500 selectable |
- | |||||||||||||||||||||||||||||||||||||||||||||||
Max. operating time (s) | 0,1 | 0,1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
Time-delay Tipo |
Corriente de sensibilidad nominal en mA | 100/200/500 selectable | 100/200/500 selectable (200/500/1000 selectable) |
|||||||||||||||||||||||||||||||||||||||||||||||||||
Operating time (s) (*5) | 0,3/0,8/1,6 selectable | 0,3/0,8/1,6 selectable | ||||||||||||||||||||||||||||||||||||||||||||||||||||
Min. inertial non-operating time (s) | 0,5/0,1/1,1 | 0,5/0,1/1,1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
UL/JIS | De alta velocidad Tipo |
Corriente de sensibilidad nominal en mA | - | - | 30 50 | |||||||||||||||||||||||||||||||||||||||||||||||||
Max. operating time (s) | 0,1 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
Time-delay Tipo |
Corriente de sensibilidad nominal en mA | 100/200/500 selectable | ||||||||||||||||||||||||||||||||||||||||||||||||||||
Operating time (s) (*5) | 0,1/0,45/1,0 selectable | |||||||||||||||||||||||||||||||||||||||||||||||||||||
Min. inertial non-operating time (s) | -/0,1/0,5 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
UL/CE | De alta velocidad Tipo |
Corriente de sensibilidad nominal en mA | - | - | 30/50/100 selectable | |||||||||||||||||||||||||||||||||||||||||||||||||
Max. operating time (s) at 5IΔn | 0,04 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
Time-delay Tipo |
Corriente de sensibilidad nominal en mA | 100/300/500 selectable 300/500/1000 selectable |
||||||||||||||||||||||||||||||||||||||||||||||||||||
Max. operating time (s) at 5IΔn (*5) | 0,45/1,0 selectable | |||||||||||||||||||||||||||||||||||||||||||||||||||||
Min. inertial non-operating time (s) at 5IΔn | 0,1/0,5 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
Earth leakage indication system | Electric type (LED) | Mechanical type (button) | Electric type (LED) | |||||||||||||||||||||||||||||||||||||||||||||||||||
Resetting method | Press the reset button or turn off the control power supply once. |
Press the reset button for combined use with the earth leakage indicator. |
Press the reset button or turn off the control power supply once. |
|||||||||||||||||||||||||||||||||||||||||||||||||||
Integrada contactos |
Configuración | 1c | 1a1c | 1a1c | ||||||||||||||||||||||||||||||||||||||||||||||||||
Continuous current (A) | 5 | 5 | 5 | |||||||||||||||||||||||||||||||||||||||||||||||||||
Contact capacity (A) |
|
|
for 440VAC contacts. |
|||||||||||||||||||||||||||||||||||||||||||||||||||
Conexión | Front conexión en cascada |
⦿Clamp terminal | ⦿Clamp terminal | ⦿Clamp terminal | ||||||||||||||||||||||||||||||||||||||||||||||||||
Integrada conexión en cascada |
- | ○Clamp terminal | ○Clamp terminal | |||||||||||||||||||||||||||||||||||||||||||||||||||
Standard attachment parts (Front connection) |
Main unit mounting screw | |||||||||||||||||||||||||||||||||||||||||||||||||||||
Masa (kg) | Relé | 0,3 | 0,4 | 0,4 | ||||||||||||||||||||||||||||||||||||||||||||||||||
Cable de accesorios |
Cubierta de terminales | ○ (TC-ZBA) | ○ (TC-ZSA) | ○ (TC-ZSA) (*7) | ||||||||||||||||||||||||||||||||||||||||||||||||||
Mounting frame for the built-in connection | - | ○ (FP-NVZS) | ○ (FP-NVZS) | |||||||||||||||||||||||||||||||||||||||||||||||||||
IEC 35mm rail (DIN rail) mounting tool | ○ (DIN-ZBA) | - | - | |||||||||||||||||||||||||||||||||||||||||||||||||||
Max. consumption (VA) | 3 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
Conforming estándar |
US UL standard (UR certified) |
- | - | UL 1053 Recognized component (File No.E196562) |
||||||||||||||||||||||||||||||||||||||||||||||||||
European CE marking | - | - | Declaration for conformity IEC 60947-2 EN 60947-2 |
Modelo | Interchangeable earth leakage relay (*1) | |||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Harmonic/surge-resistant type | For leakage alarms | Plug-in type | ||||||||||||||||||||||||||||||||||||||||||||||
Mechanical self-holding type | Self-resetting type | Electric self-holding type | ||||||||||||||||||||||||||||||||||||||||||||||
Hole diámetro (mm) |
NV-ZLA | NV-ZAA | NV-ZP | |||||||||||||||||||||||||||||||||||||||||||||
ZCT model to be combined (*6) | 15 | ZT15B | ZT15B | - | ZT15B | - | ||||||||||||||||||||||||||||||||||||||||||
30 | ZT30B | ZT30B | - | ZT30B | - | |||||||||||||||||||||||||||||||||||||||||||
40 | ZT40B | ZT40B | - | ZT40B | - | |||||||||||||||||||||||||||||||||||||||||||
60 | ZT60B | - | ZT60B | - | ZT60B | |||||||||||||||||||||||||||||||||||||||||||
80 | ZT80B | - | ZT80B | - | ZT80B | |||||||||||||||||||||||||||||||||||||||||||
100 | ZT100B | - | ZT100B | - | ZT100B | |||||||||||||||||||||||||||||||||||||||||||
Imagen | ||||||||||||||||||||||||||||||||||||||||||||||||
Phase line type | 3φ4W, 3φ3W, 1φ3W, 1φ2W | |||||||||||||||||||||||||||||||||||||||||||||||
Control voltage VAC | JIS | - | 100/200 selectable 415 |
100 200 | ||||||||||||||||||||||||||||||||||||||||||||
UL/JIS (*2) UL/CE (*3) |
120/240 selectable 240/440 selectable 480 |
- | - | |||||||||||||||||||||||||||||||||||||||||||||
JIS | De alta velocidad Tipo |
Corriente de sensibilidad nominal en mA | - | - | 200/30/500 selectable |
200/500 selectable |
||||||||||||||||||||||||||||||||||||||||||
Max. operating time (s) | 0,1 | |||||||||||||||||||||||||||||||||||||||||||||||
Time-delay Tipo |
Corriente de sensibilidad nominal en mA | 30/100/200/500 selectable |
200/100/500 selectable |
200/500 selectable | ||||||||||||||||||||||||||||||||||||||||||||
Operating time (s) (*5) | 0,1/0,45/1,0 selectable (*4) | 0,3 | ||||||||||||||||||||||||||||||||||||||||||||||
Min. inertial non-operating time (s) | -/0,1/0,5 | 0,1 | ||||||||||||||||||||||||||||||||||||||||||||||
UL/JIS | De alta velocidad Tipo |
Corriente de sensibilidad nominal en mA | 30 50 | - | - | |||||||||||||||||||||||||||||||||||||||||||
Max. operating time (s) | 0,1 | |||||||||||||||||||||||||||||||||||||||||||||||
Time-delay Tipo |
Corriente de sensibilidad nominal en mA | 100/200/500 selectable | ||||||||||||||||||||||||||||||||||||||||||||||
Operating time (s) (*5) | 0,1/0,45/1,0 selectable | |||||||||||||||||||||||||||||||||||||||||||||||
Min. inertial non-operating time (s) | -/0,1/0,5 | |||||||||||||||||||||||||||||||||||||||||||||||
UL/CE | De alta velocidad Tipo |
Corriente de sensibilidad nominal en mA | 30/50/100 selectable | - | - | |||||||||||||||||||||||||||||||||||||||||||
Max. operating time (s) at 5IΔn | 0,04 | |||||||||||||||||||||||||||||||||||||||||||||||
Time-delay Tipo |
Corriente de sensibilidad nominal en mA | 100/300/500 selectable 300/500/1000 selectable |
||||||||||||||||||||||||||||||||||||||||||||||
Max. operating time (s) at 5IΔn (*5) | 0,45/1,0 selectable | |||||||||||||||||||||||||||||||||||||||||||||||
Min. inertial non-operating time (s) at 5IΔn | 0,1/0,5 | |||||||||||||||||||||||||||||||||||||||||||||||
Earth leakage indication system | Mechanical type (button) | Electric type (LED) | Electric type (LED) | |||||||||||||||||||||||||||||||||||||||||||||
Resetting method | Press the reset button for combined use with the earth leakage indicator. |
Automatically resets when leakage current is eliminated. Or turn off the control power supply once. |
Press the reset button or turn off the control power supply once. |
|||||||||||||||||||||||||||||||||||||||||||||
Integrada contactos |
Configuración | 1a1c | 1c | 1c | ||||||||||||||||||||||||||||||||||||||||||||
Continuous current (A) | 5 | 5 | 5 | |||||||||||||||||||||||||||||||||||||||||||||
Contact capacity (A) |
|
415VAC contacts. |
|
|||||||||||||||||||||||||||||||||||||||||||||
Conexión | Front conexión en cascada |
⦿Clamp terminal | ⦿Clamp terminal | ⦿Clamp terminal | ||||||||||||||||||||||||||||||||||||||||||||
Integrada conexión en cascada |
○Clamp terminal | - | ○Clamp terminal | |||||||||||||||||||||||||||||||||||||||||||||
Standard attachment parts (front connection) |
Main unit mounting screw | |||||||||||||||||||||||||||||||||||||||||||||||
Masa (kg) | Relé | 0,4 | 0,3 | 0,3 | ||||||||||||||||||||||||||||||||||||||||||||
Accesorios externos | Cubierta de terminales | ○ (TC-ZSA) (*7) | ○ (TC-ZBA) | - | ||||||||||||||||||||||||||||||||||||||||||||
Mounting frame for the built-in connection | ○ (FP-NVZS) | - | ○ (FP-NVZP) | |||||||||||||||||||||||||||||||||||||||||||||
IEC 35mm rail (DIN rail) mounting tool | - | ○ (DIN-ZBA) | - | |||||||||||||||||||||||||||||||||||||||||||||
Max. consumption (VA) | 3 | 2 | ||||||||||||||||||||||||||||||||||||||||||||||
Conforming estándar |
US UL standard (UR certified) |
UL 1053 Recognized component (File No.E196562) |
- | - | ||||||||||||||||||||||||||||||||||||||||||||
European CE marking | Declaration for conformity IEC 60947-2 EN 60947-2 |
- | - |
- Notas:
- *1Interchangeable earth leakage relays can be freely combined with relays and our ZCTs.
However, 30mA sensitive products (excluding NV-ZHA/ZLA) are only available in combination with the ZT15B, ZT30B, and ZT40B. - *2Indicates the UL control voltage. This product is simultaneously marked for UL (cURus) and JIS.
JIS voltage indication is 100/200V selectable for 120/240V selectable, 200/415V selectable for 240/440V selectable, and 460V for 480V.
Please specify "UL/JIS" when ordering. - *3Indicates the UL control voltage. This product is simultaneously marked for UL (cURus) and JIS.
CE voltage indication is 120/230V selectable for 120/240V selectable, 230/440V selectable for 240/440V selectable.
Please specify "UL/JIS" when ordering. - *4This is a high-speed/time-delay switching type. The product is marked with the maximum value.
- *5Operating time ranges from 0,15 to 0.45s for 0.3s and 0.45s, 0,6 to 1.0s for 0.8s and 1.0s, and 1,2 to 2.0s for 1.6s.
- *6Can be combined with the interchangeable ZCT with a primary conductor. Refer to the general catalog for details.
- *7Not UL certified.
- Remarks:
- 1Relays with ratings shown in parentheses ( ) are manufactured to order.
- 2The CE marking is a self-declaration for the purpose of tripping the MCCB in the event of ground fault when combined with a Mitsubishi Electric’s MCCB with CE marking (with a shunt trip device).
- 3NV-ZBA/ZSA/ZAA/ZP
Control voltage Applicable circuit voltages Voltage fluctuation range where
the earth leakage protection can operate.100 V 100/110V 80 to 121V 200V 200/220V 160 to 242V 415 V 400/415/440V 320 to 484V - 4NV-ZHA/ZLA
Control voltage Applicable circuit voltages Voltage fluctuation range where
the earth leakage protection can operate.120 V 100/110/120V 80 to 132V 240 V 200/220/230/240V 160 to 242V 415 V 380/400/415/440V 320 to 484V 480 V 460/480V 368 to 528V Canadian CSA standards
C22.2 No.144