-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- ÍNDICE
- Soluciones remotas basadas en la red GOT
- Video Interactive Solutions
- GOT Drive Control (Servo) Interactive Solutions
- GOT Drive Control (Inverter) Interactive Solutions
- GOT Drive Control (Robot) Interactive Solutions
- Sophisticated Programmable Controller Interactive Features
- Maintenance, Troubleshooting and Diagnostics Features
- Hardware Features
- Security and Additional System Features
- Data Handling Features
- Interactive Features with Other Industrial Devices
- Search by Function Name
- Descripción general
- Drive recorder function
- Servo amplifier graph function
- Función de diagnóstico de la máquina
- MR-J5 sample screens
- Servo amplifier life diagnosis function
- One-touch tuning function/Tuning function
- System launcher (servo network) function
- Power monitor
- Alarm display function
- Servo amplifier monitor function
- Intelligent module monitor function
- R motion monitor function/Q motion monitor function
- R motion SFC monitor function/Q motion SFC monitor function
- Motion program editor function
- GOT Drive Plus (paid template screens)
GOT Drive Control (Servo) Interactive Solutions
Support startup and maintenance of servo systems
Motion program editor function 
Having problems?
An error occurred during production.
Can I edit the motion programs (G-code programs) at the shop floor?
GOT will solve your problems!
GOT can be used to edit motion programs (G-code programs). You can edit the necessary motion program by selecting it from the program list.
Function features
Motion programs (G-code programs) can be edited in the dedicated screen of the motion program editor function of the GOT.
- *Supported by GOTs with a resolution of SVGA or higher.
- *To use G-code control, the G-code add-on library (paid) must be installed.
Program List screen
GOT lists the G-code programs stored in the connected Motion CPU (MELSEC iQ-R Series).
Program Editor screen
G-code programs listed on the GOT can be edited in the line editor format.
Specification details and restrictions
●Target models*1
R64MTCPU/R32MTCPU/R16MTCPU (valid when the G-code add-on library is used)
- *1When all the following conditions are satisfied, the motion program editor is available.
• The operating system software is SW10DNC-RMTFW Ver.14 or later.
• The add-on library is Gcode_Ctrl.adm Ver.0102 or later.
• Any item other than [Not Used] is set in the G-code control setting in the basic setting.
●Supported connection types
Conexión ethernet
Recommended industries
Supported GOT types
*Excluding some models. For the details, refer to the function descriptions above.