-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- ÍNDICE
- Soluciones remotas basadas en la red GOT
- Video Interactive Solutions
- GOT Drive Control (Servo) Interactive Solutions
- GOT Drive Control (Inverter) Interactive Solutions
- GOT Drive Control (Robot) Interactive Solutions
- Sophisticated Programmable Controller Interactive Features
- Maintenance, Troubleshooting and Diagnostics Features
- Hardware Features
- Security and Additional System Features
- Data Handling Features
- Interactive Features with Other Industrial Devices
- Search by Function Name
- Descripción general
- Drive recorder function
- Servo amplifier graph function
- Función de diagnóstico de la máquina
- MR-J5 sample screens
- Servo amplifier life diagnosis function
- One-touch tuning function/Tuning function
- System launcher (servo network) function
- Power monitor
- Alarm display function
- Servo amplifier monitor function
- Intelligent module monitor function
- R motion monitor function/Q motion monitor function
- R motion SFC monitor function/Q motion SFC monitor function
- Motion program editor function
- GOT Drive Plus (paid template screens)
GOT Drive Control (Servo) Interactive Solutions
Graphically monitor servo systems
System launcher (servo network) function 
Having problems?
How can I check the status of servo systems on GOT?
GOT will solve your problems!
A graphical configuration diagram indicates the status of servo amplifier.
Function features
GOT generates the servo network configuration diagram for the number of used axes so that the servo system can be checked in a graphical screen.
By starting the drive recorder from the servo network configuration diagram, you can quickly identify the error cause and solve the problem.
Specification details and restrictions
●Target models
MELSERVO-J5 Series (MR-J5-□G(-RJ), MR-J5W2-□G, MR-J5W3-□G), MELSERVO-J4 Series (MR-J4-□B(-RJ), MR-J4W2-□B, MR-J4W3-□B), MELSERVO-JET Series (MR-JET-□G)
●Supported connection types*1
Connection via Motion controller/Simple Motion module, connection via Motion module
*1For details on the connectable models for each connection type, please refer to the "Connectable model list" in the GOT2000 Series/GOT SIMPLE Series catalog.
●Extended functions that can be started from the system launcher (servo network)
System launcher, drive recorder, servo amplifier graph
Recommended industries
Supported GOT types
- *Supported by GT SoftGOT2000 (Multiple channels) only.