fa_logo

Human-Machine Interfaces(HMIs)-GOT

Serie GOT2000

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued

GOT Drive Control (Servo) Interactive Solutions

Compilation of interactive functions with servos
GOT Drive Plus (paid template screens)
GOT Drive plus

Having problems?

Having problems?

Is there an easier way to visualize multiaxes servo systems?

GOT will solve your problems!

GOT will solve your problems!

With GOT Drive Plus, data of 16 axes can be displayed on one screen without changing the resolution setting of the GOT project data. By monitoring multiple servo amplifiers in the equipment on one screen, you can comprehensively check the servo system.

Function features

GOT Drive Plus is the paid GOT project data that can visualize servo systems.
The data is available for all resolutions of GT27 and GT25 models.
Since the template screens for the GOT Mobile function are provided, you can promptly start the remote monitoring of servo systems. The template project can be used as is depending on the system configuration, thus reducing time for screen creation.

Quick remote monitoring with the GOT Mobile function template screens

Quick remote monitoring with the GOT Mobile function template screens

Features comparison

◯: Reduced screen design/working man-hours  X: Increased screen design/working man-hours

Artículo GOT Drive Plus MECANISMO GOT
GT Works3 Add-on License for GOT2000 Enhanced
Drive Control (Servo) Project Data (SW1DND-GTSV-MZ)
Sample screens included in GT Works3
Screen design manhours Screens are designed for every resolution of GT27 and GT25
and can be used to connect to Motion controllers and Simple
Motion modules. The screens can be used as it is.
X Sample screens are available only for VGA to connect to
Simple Motion modules.
The layout must be adjusted according to the resolution
of GOT to be used as well as the system configuration.
Multiaxis monitor Up to 16 axes can be monitored at the same time on one screen.
[Applicable screens]
• Machine diagnosis   • Effective load factor   • Alarm history

*On the screens other than the above,
only one axis can be monitored on one screen.

X Only one axis can be monitored on one screen.
Monitoreo remoto Screens for the GOT Mobile function are provided as standard
for remote monitoring on tablets and smartphones.
X Screens for the GOT Mobile function are not available.
The users must create the mobile screens.
Material relacionado
GOT2000 Drive Control (Servo) Interactive Solutions GOT Drive Plus

< Contents >
• GOT project data is available for all GT27 and GT25 models
• Check the entire servo system on one screen
• Easy remote monitoring
L(NA)08594ENG-A

Created : 2018-11
Size : 3.0MB (PDF)

Supported system configurations

Connection via Motion controller

Connection via Motion controller

■System configuration features

  • Command interface: SSCNET III/H
  • Max. number of control axes: 64 axes*2
  • *1The wireless LAN communication unit cannot be used with GT2505 or GT25 handy model. Use a separate access point.
  • *2Up to 16 selected axes in total among the 64 axes can be monitored.

Connection via Simple Motion module

Connection via Simple Motion module

■System configuration features

  • Command interface: SSCNET III/H
  • Max. number of control axes: 16 ejes
  • *1The wireless LAN communication unit cannot be used with GT2505 or GT25 handy model. Use a separate access point.

Check the entire servo system on one screen

Data of 16 axes can be displayed on one screen. By monitoring multiple servo amplifiers in the equipment on one screen, you can comprehensively check the servo system.

Check the entire servo system on one screen

Specification details and restrictions

●Target models

MELSERVO-J4 Series(MR-J4-□B(-RJ)、MR-J4-W2-□B、MR-J4-W3-□B)

●Supported connection types*1

Connection via Motion controller/Simple Motion module

  • *1For details on the connectable models for each connection type, please refer to the "Connectable model list" in the GOT2000 Series/GOT SIMPLE Series catalog.

●Lineup of project data

  • WXGA(1280×800)
  • WVGA(800×480)
  • XGA(1024×768)
  • VGA(640×480)
  • SVGA(800×600)
  • 5,7" VGA(640×480)

Recommended industries

Automotive SEMICON, LCD Electronics F & B Pharma Plant

Supported GOT types

GT27 GT25 GT23 GT21 GS21 SoftGOT

Supported devices

PLC Servo Inverter Robot CNC

Related Links

banner_selection_tool_en
Powered by Translations.com GlobalLink Web Software