fa_logo

Human-Machine Interfaces(HMIs)-GOT

Serie GOT2000

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued

GOT Drive Control (Servo) Interactive Solutions

Support startup and adjustment of servo systems
Servo amplifier monitor function
MECANISMO GOT

Having problems?

Having problems?

How can I check the status of servo amplifier easily?

GOT will solve your problems!

GOT will solve your problems!

In a system which outputs pulse trains, the GOT can be connected to a servo amplifier in a serial connection to perform the following operations: set up, monitoring, alarm display, diagnosis, parameter setting, and test operations.

Function features

Various monitoring functions, changes to the parameter settings, and test operations can be performed on the servo amplifier connected to the GOT.

Dedicated screens*1

Without creating screens, parameters can be monitored and written from dedicated screens.

*1Not supported by GT21.

Dedicated screens

Sample screens (VGA) *2

Various sample screens such as monitoring, parameter settings, test operations are available and they are all customizable.

*2Sample screens for GT21 are available for GT2104-RTBD.

Sample screens (VGA)

Specification details and restrictions

●Target models

MELSERVO-J4 Series (MR-J4-□A(-RJ))

*Supported functions of the servo amplifier monitor vary depending on the servo amplifier model.

●Supported connection types

Direct connection with a servo amplifier

●How to obtain sample screens

Sample screens are included in GT Works3. Comuníquese con su oficina de ventas local para obtener más información.
The sample screens are supported by the following GT Works3 versions.
MR-J4-□A(-RJ): Ver.1.126G or later.

Recommended industries

Automotive Electronics F & B Pharma

Supported GOT types

GT27 GT25 GT23 GT21* GS21* SoftGOT
  • *Restrictions apply to some functions. For the details, refer to the function descriptions above.

Supported devices

PLC Servo Inverter Robot CNC

Related Links

banner_selection_tool_en
Powered by Translations.com GlobalLink Web Software