-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- ÍNDICE
- Soluciones remotas basadas en la red GOT
- Video Interactive Solutions
- GOT Drive Control (Servo) Interactive Solutions
- GOT Drive Control (Inverter) Interactive Solutions
- GOT Drive Control (Robot) Interactive Solutions
- Sophisticated Programmable Controller Interactive Features
- Maintenance, Troubleshooting and Diagnostics Features
- Hardware Features
- Security and Additional System Features
- Data Handling Features
- Interactive Features with Other Industrial Devices
- Search by Function Name
Maintenance, Troubleshooting and Diagnostics Features
Check status of industrial devices
Device monitor function
Having problems?
How can I check the status of industrial devices without a personal computer?
GOT will solve your problems!
GOT can be used to monitor or change device values of programmable controllers, Motion controllers, robot controllers, or CNCs. The function is useful for starting up devices.
- *For the details of supported devices and connection types, please refer to the relevant product manual.
Recommended industries
Automotive SEMICON, LCD Electronics F & B Pharma Plant
Supported GOT types
GT27 GT25 GT23 GT21 GS21 SoftGOT
Supported devices
PLC Servo Inverter Robot CNC