-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Servomotores giratorios de la serie MELSERVO-JET
Combinaciones
Contenido
Combinations of HK Series and Servo Amplifiers (200 V) (Note 1)
◯: Compatible
Rotary servo motor (Note 2) | Servoamplificador MR-JET- | ||||||||
---|---|---|---|---|---|---|---|---|---|
10G | 20G | 40G | 70G | 100G | 200G | 300G | |||
HK-KN |
40×40 | HK-KN053 | - | - | - | - | - | - | |
HK-KN13 | - | - | - | - | - | - | |||
HK-KN1M3 | - | - | - | - | - | - | |||
60×60 | HK-KN23 | - | - | - | - | - | - | ||
HK-KN43 | - | - | - | - | - | - | |||
HK-KN63 | - | - | - | - | - | - | |||
80×80 | HK-KN7M3 | - | - | - | - | - | - | ||
HK-KN103 | - | - | - | - | - | - | |||
90×90 | HK-KN153 | - | - | - | - | - | - | ||
HK-KN203 | - | - | - | - | - | - | |||
HK-KN202 | - | - | - | - | - | - | |||
HK-FN |
40×40 | HK-FN13 | - | - | - | - | - | - | |
60×60 | HK-FN23 | - | - | - | - | - | - | ||
HK-FN43 | - | - | - | - | - | - | |||
80×80 | HK-KN7M3 | - | - | - | - | - | - | ||
130×130 | HK-FN102 | - | - | - | - | - | - | ||
HK-FN152 | - | - | - | - | - | - | |||
176×176 | HK-FN202 | - | - | - | - | - | - | ||
HK-FN301M | - | - | - | - | - | - |
- Notas:
- 1. The combinations of MR-JET-G-N1 and servo motors are the same as those described in this table.
- 2. The combinations of servo motors with an electromagnetic brake and servo amplifiers are the same as those described in this table.
- 3. Use the servo amplifiers with firmware version E8 or later. Si se conectan servoamplificadores con una versión anterior de firmware se producirá una alarma.
Combinations of HK Series and Servo Amplifiers (400 V) (Note 1)
◯: Compatible
Rotary servo motor (Note 2) | Servoamplificador MR-JET- | |||||||
---|---|---|---|---|---|---|---|---|
60G4-HS | 100G4-HS | 200G4-HS | 350G4-HS | 500G4-HS | 700G4-HS | |||
HK-KN |
40×40 | HK-KN134 | - | - | - | - | - | |
60×60 | HK-KN234 | - | - | - | - | - | ||
HK-KN434 | - | - | - | - | - | |||
HK-KN634 | - | - | - | - | - | |||
80×80 | HK-KN7M34 | - | - | - | - | - | ||
HK-KN1034 | - | - | - | - | - | |||
90×90 | HK-KN1534 | - | - | - | - | - | ||
HK-KN2034 | - | - | - | - | - | |||
HK-SN |
130×130 | HK-SN3534 | - | - | - | - | - | |
HK-SN5034 | - | - | - | - | - | |||
176×176 | HK-SN7034 | - | - | - | - | - |
- Notas:
- 1. The combinations of MR-JET-G4-HSN1 and servo motors are the same as those described in this table.
- 2. The combinations of servo motors with an electromagnetic brake and servo amplifiers are the same as those described in this table.
- 3. Use the servo amplifiers with firmware version E8 or later. Si se conectan servoamplificadores con una versión anterior de firmware se producirá una alarma.
Combinations of HG Series and Servo Amplifiers (200 V) (Note 1)
◯: Compatible
Rotary servo motor (Note 2) | Servoamplificador MR-JET- | ||||||||
---|---|---|---|---|---|---|---|---|---|
10G | 20G | 40G | 70G | 100G | 200G | 300G | |||
HG-KNS |
40×40 | HG-KNS13J | - | - | - | - | - | - | |
60×60 | HG-KNS23J | - | - | - | - | - | - | ||
HG-KNS43J | - | - | - | - | - | - | |||
80×80 | HG-KNS73J | - | - | - | - | - | - | ||
HG-SNS |
130×130 | HG-SNS52J | - | - | - | - | - | - | |
HG-SNS102J | - | - | - | - | - | - | |||
HG-SNS152J | - | - | - | - | - | - | |||
176×176 | HG-SNS202J | - | - | - | - | - | - | ||
HG-SNS302J | - | - | - | - | - | - |
- Notas:
- 1. The combinations of MR-JET-G-N1 and servo motors are the same as those described in this table.
- 2. The combinations of servo motors with an electromagnetic brake and servo amplifiers are the same as those described in this table.