-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Inverters-FREQROL-E Series -FREQROL-E800-
Model Configuration
- Feature
- Especificación
- Normas
- Discontinued
Contenido
Model Configuration
Modelo
Standard model
- *1Combination with the specification type -1(-60/-06) or -5 is available.
(When the kW indication is required for the product, purchase the model with a suffix "-5" and change the initial settings with reference to the Instruction Manual.
(Refer to the Instruction Manual (Connection) for the switching of the control logic of the inverter, and the Instruction Manual (Function) for the rated frequency.)) - *2Combination with the specification type -4-60, -4-06, -5-60, or -5-06 is available.
- *3Compatible with IEC 60721-3-3:1994 3C2.
- *4Applicable for the FR-E820-0470(11K) or higher, and the FR-E840-0380(18.5K) or higher.
Ethernet model
- *1Combination with the specification type EPA(-60/-06) or EPB(-60/-06) is available.
- *2Combination with the specification type EPA-60, EPA-06, EPB-60, or EPB-06 is available.
- *3Compatible with IEC 60721-3-3:1994 3C2.
- *4Applicable for the FR-E820-0470(11K) or higher, and the FR-E840-0380(18.5K) or higher.
- *5Selectable protocols differ depending on the group.
Protocol group A: CC-Link IE TSN, CC-Link IE Field Network Basic, MODBUS/TCP, EtherNet/IP, and BACnet/IP
Protocol group B: CC-Link IE TSN, CC-Link IE Field Network Basic, MODBUS/TCP, and PROFINET
Protocol group C: EtherCAT - *6The initial status of the control logic differs depending on the inverter model.
Sink logic for the models indicated with the applicable motor capacity (kW)
Source logic for the models indicated with the rated current (A)
Safety communication model
- *1Combination with the specification type SCEPA(-60/-06) or SCEPB(-60/-06) is available.
- *2Combination with the specification type SCEPA-60, SCEPA-06, SCEPB-60, or SCEPB-06 is available.
- *3Compatible with IEC 60721-3-3:1994 3C2
- *4Applicable for the FR-E820-0470(11K) or higher, and the FR-E840-0380(18.5K) or higher.
- *5Selectable protocols differ depending on the group.
Protocol group A: CC-Link IE TSN, CC-Link IE Field Network Basic, MODBUS/TCP, EtherNet/IP, and BACnet/IP
Protocol group B: CC-Link IE TSN, CC-Link IE Field Network Basic, MODBUS/TCP, and PROFINET
Protocol group C: EtherCAT - *6The control logic is fixed to the source logic.
- *7To be released
Capacity table
Three-phase 200 V | 0.1K | 0.2K | 0.4K | 0.75K | 1.5K | 2.2K | 3.7K | 5.5K | 7.5K | 11K | 15 K | 18.5K | 22K |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0008 | 0015 | 0030 | 0050 | 0080 | 0110 | 0175 | 0240 | 0330 | 0470 | 0600 | 0760 | 0900 | |
FR-E820-[]K(E/SCE) | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● |
Three-phase 400 V | ― | ― | 0.4K | 0.75K | 1.5K | 2.2K | 3.7K | 5.5K | 7.5K | 11K | 15 K | 18.5K | 22K |
― | ― | 0016 | 0026 | 0040 | 0060 | 0095 | 0120 | 0170 | 0230 | 0300 | 0380 | 0440 | |
FR-E840-[]K (E/SCEï) | ― | ― | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● |
Three-phase 575 V | ― | ― | ― | 0.75K | 1.5K | 2.2K | 3.7K | 5.5K | 7.5K | ― | ― | ― | ― |
― | ― | ― | 0017 | 0027 | 0040 | 0061 | 0090 | 0120 | ― | ― | ― | ― | |
FR-E860-[]K(E/SCE) | ― | ― | ― | ● | ● | ● | ● | ● | ● | ― | ― | ― | ― |
Single-phase 200 V | 0.1K | 0.2K | 0.4K | 0.75K | 1.5K | 2.2K | ― | ― | ― | ― | ― | ― | ― |
0008 | 0015 | 0030 | 0050 | 0080 | 0110 | ― | ― | ― | ― | ― | ― | ― | |
FR-E820S-[]K(E/SCE) | ● | ● | ● | ● | ● | ● | ― | ― | ― | ― | ― | ― | ― |
Single-phase 100 V | 0.1K | 0.2K | 0.4K | 0.75K | ― | ― | ― | ― | ― | ― | ― | ― | ― |
0008 | 0015 | 0030 | 0050 | ― | ― | ― | ― | ― | ― | ― | ― | ― | |
FR-E810W-[]K(E/SCE) | ● | ● | ● | ● | ― | ― | ― | ― | ― | ― | ― | ― | ― |
●: Released, ―: No aplicable
Contact us separately for details.