-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Inverters-FREQROL-E Series -FREQROL-E700-
Compact and space saving
- Feature
- Especificación
- Normas
- Discontinued
Compact body with high performance function
Installation size is the same as the conventional mode (FR-E500 series) in consideration of intercompatibility. (7.5K or less)
Side by side installation saves space
Space can be saved by side by side no clearance installation*1.
*1Use the inverter at the surrounding air temperature of 40°C or less.