-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Inverters-FREQROL-E Series -FREQROL-E700-
Top level of driving performance in compact body
- Feature
- Especificación
- Normas
- Discontinued
High torque 200%/0.5Hz is realized by Advanced magnetic flux vector control (3.7K or less)
By the advancement of General-purpose magnetic flux vector control to Advanced magnetic flux vector control, top level of driving performance became possible.
Since V/F control and General-purpose magnetic flux vector control operations are available, operation after replacement of the conventional model (FR-E500 series) is ensured.
For the 5.5K to 15K, 150%/0.5Hz torque is realized.
Speed/torque characteristics example
Advanced auto tuning
Many kinds of three phase induction motors can be optimally controlled with Mitsubishi's original "non-rotation" auto tuning function.
High precision tuning is enabled even when a test operation of a machine cannot be performed at parameter adjustment.
Advanced magnetic flux vector control is ideal for a lift in an automated-storage system which requires high torque at low speed.
Short time overload capacity is increased (200% 3s)
Short time overload capacity is increased to 200% 3s (200% 0.5s for the conventional model).
Overcurrent trip is less likely to occur.
When a bogie runs over a bump, the impact can be beared by this function.
Torque limit/current limit function
Improved torque limit/current limit function provides a machine protection, load limit, and stop-on-contact operation.
Using the torque limit function, machine breakage from overload can be avoided.
For example, edge chipping of a tool can be avoided.
Improved regeneration capability
A brake transistor is built-in to the 0.4K to 15K.
Connecting an optional brake resistor increases regeneration capability.