-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Inverters-FREQROL-A800 Plus Series -FREQROL-A800 Plus for Automated warehouse-
System configuration diagram/Terminal connection diagrams
- Feature
- Especificación
- Normas
- Discontinued
System configuration diagram
Communication with the host controller: CC-Link, communication with the distance meter: RS-422Host
*1To use the inverter safely, it is recommended to use the Limit dog (X107) signal and the Limit dog 2 (X112) signal.
Terminal connection diagrams
Wiring example of a lift axis inverter
Wiring example of a travel/fork axis inverter
*2A separate power supply of 5 V / 12 V / 15 V / 24 V is necessary according to the encoder power specification.